Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 377 02 // Couplings Mold Series 93 Nominal Diameter 8.1 Series 93 * maximum static working pressure with design factor 4 to 1. Modular integrated coupling and plug for installation in multi-coupling systems. High resilience, low coupling forces and great resistance to liquid media due to the special coating of the coupling body Working Pressure*: up to 15 bar Material: • Coupling: Nickel plated brass, PTFE coated steel • Plug: Nickel plated brass, PTFE coated steel • Seals: FKM Working Temperature: -15°C up to +100°C (FKM) Flow Rate Water: 46 l/min. pressure drop 0.5 bar KFStraight-Through Working Pressure*: up to 15 bar Material: • Coupling: Nickel plated brass, PTFE coated steel • Plug: Nickel plated brass, PTFE coated steel • Seals: FKM Working Temperature: -15°C up to +100°C (FKM) Flow Rate Water: 20 l/min. pressure drop 0.5 bar KLDry-break Straight-Through 93KFIW Coupler without valve, Female Thread Nickel-plated brass, Steel PTFE coated, FKM DN A HEX L L1 8.1 G1/2 93KFIW21SVN 24.0 48.0 12.0 93SFIW Plug without valve, Female Thread Nickel-plated brass, Steel PTFE coated DN A HEX L L1 8.1 G1/2 93SFIW21SXN 24.0 57.5 12.0 Dry-Break 93KLIW Coupler with valve, Female Thread Nickel-plated brass, Steel PTFE coated, FKM DN A HEX L L1 8.1 G1/2 93KLIW21SVN 24.0 48.0 12.0 93SLIW Plug with valve, Female Thread Nickel-plated brass, Steel PTFE coated, FKM DN A HEX L L1 8.1 G1/2 93SLIW21SVN 24.0 57.5 12.0

RkJQdWJsaXNoZXIy MzYzNzg=