Level 3 reduit 375 02 // Couplings Mold Series 608 Nominal Diameter 8 Series 608 * maximum static working pressure with design factor 4 to 1. The 608 series (French series) has been specially developed for cooling in the field of plastic injection machines / moulds. Using vertical plug inserts, the cooling connection can be installed directly in the mould / machine, so the external contour has no predruding extension components. This allows easy and safe handling during the work process and prevents damage to the coupling and the mould. This system is supplied as a "straight-through coupling" with no valves. Coding of the in and outlets can be represented by simple fixing of the coloured clips / rings onto the coupling and plug The use of the locking balls means that an optimum grip of the plug connection is guaranteed, even with forces that are applied laterally. The simple unlocking mechanism, which is optimised by knurling at the end of the sleeve, can be operated by pulling back once on the sleeve. Working Pressure*: up to 20 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: 32 l/min. pressure drop 0.5 bar KFStraight-Through French Profile Straight-Through 608KFIW Coupler without valve, Female Thread Nickel-plated brass, FKM A HEX L L1 D G1/4 608KFIW13MVN 17.0 54.0 10.0 20.0 608KFTF Coupler without valve, Hose Barb Nickel-plated brass, FKM A L L1 D 8 608KFTF08MVN 65.0 28.0 20.0 10 608KFTF10MVN 65.0 28.0 20.0 12 608KFTF12MVN 65.0 28.0 20.0 Straight-Through 608KFTP Coupler without valve, Push-Lok Nickel-plated brass, FKM A L L1 D 10 608KFTP10MVN 61.0 24.0 20.0 13 608KFTP13MVN 66.5 28.0 20.0 608KFTR Coupler without valve, Hose Barb 90° Nickel-plated brass, FKM A L L1 D 10 608KFTR10MVN 51.0 20.0 20.0 12 608KFTR12MVN 51.0 20.0 20.0
RkJQdWJsaXNoZXIy MzYzNzg=