Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 373 02 // Couplings Mold Series 10/11 Safety Lock Series 10/11 - Safe Locking Technology Straight-Through 10/11KFTF Coupler without valve, Hose Barb Brass, FKM SV DN Series A L L1 D 6.0 10 9 10KFTF09MVXSV 57.5 22.0 18.0 9.0 11 13 11KFTF13MVXSV 68.5 25.0 23.0 10/11KFTR Coupler without valve, Hose Barb 90° Brass, FKM SV DN Series A L L1 D 6.0 10 9 10KFTR09MVXSV 48.5 22.0 18.0 9.0 11 13 11KFTR13MVXSV 56.0 28.0 23.0 10/11KFTH Coupler without valve, Hose Barb 45° Brass, FKM SV DN Series A L L1 D 6.0 10 9 10KFTH09MVXSV 46.5 22.0 18.0 9.0 11 13 11KFTH13MVXSV 56.0 28.0 23.0 Single Shut-off / Double Shut-off 10/11KBA Coupler with valve, Male Thread Brass, FKM SV DN Series A HEX L L1 D 6.0 10 G1/4 10KBAW13MVXSV 17.0 51.0 9.0 18.0 M14 x 1.5 10KBAM14MVXSV 17.0 51.0 9.0 18.0 G3/8 10KBAW17MVXSV 19.0 51.0 9.0 18.0 9.0 11 G1/4 11KBAW13MVXSV 22.0 59.5 9.0 23.0 M16 x 1.5 11KBAM16MVXSV 22.0 59.5 9.0 23.0 G3/8 11KBAW17MVXSV 22.0 59.5 9.0 23.0 G1/2 11KBAW21MVXSV 22.0 62.5 12.0 23.0 10/11KBAR Coupler with valve, Male Thread 90° Brass, FKM SV DN Series A HEX L L1 D 6.0 10 G1/4 10KBAR13MVXSV 17.0 52.5 12.0 18.0 M14 x 1.5 10KBAR14MVXSV 17.0 52.5 12.0 18.0 9.0 11 M16 x 1.5 11KBAR16MVXSV 22.0 61.5 12.0 23.0 10/11KBAH Coupler with valve, Male Thread 45° Brass, FKM SV DN Series A HEX L L1 D 6.0 10 G1/4 10KBAH13MVXSV 17.0 52.5 9.0 18.0 M14 x 1.5 10KBAH14MVXSV 17.0 52.5 9.0 18.0 9.0 11 M16 x 1.5 11KBAH16MVXSV 22.0 61.5 9.0 23.0 10/11KBTF Coupler with valve, Hose Barb Brass, FKM SV DN Series A L L1 D 6.0 10 9 10KBTF09MVXSV 57.5 22.0 18.0 9.0 11 13 11KBTF13MVXSV 68.5 25.0 23.0

RkJQdWJsaXNoZXIy MzYzNzg=