Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 371 02 // Couplings Mold Series 10/11/12 Double Shut-off Double Shut-off 10/11KBA Coupler with valve, Male Thread, Safe-Lock Brass, FKM SL DN Series A HEX L L1 D 6.0 10 G1/4 10KBAW13MVXSL 17.0 52.5 9.0 18.0 M14 x 1.5 10KBAM14MVXSL 17.0 52.5 9.0 18.0 G3/8 10KBAW17MVXSL 19.0 52.5 9.0 18.0 9.0 11 G1/4 11KBAW13MVXSL 22.0 62.0 9.0 24.0 M16 x 1.5 11KBAM16MVXSL 22.0 62.0 9.0 24.0 G3/8 11KBAW17MVXSL 22.0 62.0 9.0 24.0 G1/2 11KBAW21MVXSL 22.0 65.0 12.0 24.0 10/11KBTF Coupler with valve, Hose Barb, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KBTF09MVXSL 60.0 22.0 18.0 9.0 11 13 11KBTF13MVXSL 71.0 25.0 24.0 10/11KBTR Coupler with valve, Hose Barb 90°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KBTR09MVXSL 53.5 22.0 18.0 9.0 11 13 11KBTR13MVXSL 63.5 28.5 24.0 10/11KBTH Coupler with valve, Hose Barb 45°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KBTH09MVXSL 60.0 22.0 18.0 9.0 11 13 11KBTH13MVXSL 60.5 25.0 24.0 Series 10/11 - Safe Locking Technology

RkJQdWJsaXNoZXIy MzYzNzg=