Parker Legris Rectus : Distribution Catalogue

370 10/11KFA Coupler without valve, Male Thread, Safe-Lock Brass, FKM SL DN Series A HEX L L1 D 6.0 10 G1/4 10KFAW13MVXSL 17.0 52.5 9.0 18.0 M14 x 1.5 10KFAM14MVXSL 17.0 52.5 9.0 18.0 G3/8 10KFAW17MVXSL 19.0 52.5 9.0 18.0 9.0 11 G1/4 11KFAW13MVXSL 22.0 62.0 9.0 24.0 M16 x 1.5 11KFAM16MVXSL 22.0 62.0 9.0 24.0 G3/8 11KFAW17MVXSL 22.0 62.0 9.0 24.0 G1/2 11KFAW21MVXSL 22.0 65.0 12.0 24.0 Straight-Through Straight-Through 10/11KFTF Coupler without valve, Hose Barb, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KFTF09MVXSL 60.0 22.0 18.0 9.0 11 13 11KFTF13MVXSL 71.0 25.0 24.0 10/11KFTR Coupler without valve, Hose Barb 90°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KFTR09MVXSL 53.5 22.0 18.0 9.0 11 13 11KFTR13MVXSL 63.5 28.5 24.0 10/11KFTH Coupler without valve, Hose Barb 45°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 10 9 10KFTH09MVXSL 60.0 22.0 18.0 9.0 11 13 11KFTH13MVXSL 60.5 25.0 24.0 Series 10 Series 11 SL Nominal Diameter 6/9 Series 10/11 - Safe Locking Technology Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass, stainless steel • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 8 l/min. • Series 11: 20 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. The 10 and 11 Rectus Moldtite coupling series with Safe-Lock technology were especially developed for connecting coolant lines and injection moulds. These stand out for their convenient, single-handed operation and a reliable O-ring seal. Widely used in Europe. - Available in: • single shut-off, double shut-off or straight-through versions - The straight-through couplings are equipped with nickel plated sleeves for quick and accurate visual differentiation - The angular connections prevent kinks from forming in the hose - Available on request: • series 10/11 are also available with special FFKM high-temperature seal for applications up to constant temperature 200°C KASingle Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 7 l/min. • Series 11: 15 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass, stainless steel • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 16 l/min. • Series 11: 50 l/min. pressure drop 0.5 bar KFStraight-Through

RkJQdWJsaXNoZXIy MzYzNzg=