Level 3 reduit 369 02 // Couplings Mold Series 10/11/12 Series 10/11/12 Straight-Through / Single Shut-off Straight-Through / Single Shut-off 10/11SFIW Plug without valve, Female Thread Brass DN Series A HEX L L1 D 6.0 10 G1/8 10SFIW10MXN 11.0 24.0 9.0 9.0 G1/4 10SFIW13MXN 16.0 27.0 9.0 9.0 9.0 11 G1/4 11SFIW13MXN 16.0 33.0 10.0 13.5 10/11/12SFTF Plug without valve, Hose Barb Brass DN Series A L L1 D 6.0 10 9 10SFTF09MXX 38.0 22.0 9.0 9.0 11 9 11SFTF09MXX 41.0 25.0 13.5 13 11SFTF13MXX 41.0 25.0 13.5 13.0 12 19 12SFTF19MXX 61.0 32.0 19.0 10/11/12SBA Plug with valve, Male Thread Brass, FKM DN Series A HEX L L1 D Version 6.0 10 G1/4 10SBAW13MVN 15.0 29.0 12.0 9.0 Nickel-plated brass M14 x 1.5 10SBAM14MVX 15.0 29.0 12.0 9.0 Brass 9.0 11 G1/4 11SBAW13MVN 15.0 31.0 12.0 13.5 Nickel-plated brass M16 x 1.5 11SBAM16MVX 17.0 30.0 12.0 13.5 Brass G3/8 11SBAW17MVN 17.0 30.0 12.0 13.5 Nickel-plated brass 13.0 12 G3/4 12SBAW26MVN 27.0 51.0 16.0 19.0 Nickel-plated brass Straight-Through 10/11VN Extension Plug, continuous Male Thread Brass DN Series A HEX L L1 D 6.0 10 G1/8 10VN1010MXX 11.0 100.0 60.0 9.0 G1/4 10VN1310MXX 14.0 100.0 60.0 9.0 9.0 11 G1/4 11VN1310MXX 14.0 100.0 60.0 13.5 G3/8 11VN1710MXX 19.0 100.0 60.0 13.5 10/11VNXX Extension Plug, without Thread Brass DN Series A HEX L L1 D 6.0 10 8 10VNXX10MXX 9.0 100.0 79.0 9.0 10 10VNXX12MXX 11.0 120.0 100.0 9.0 10 10VNXX24MXX 11.0 240.0 220.0 9.0 9.0 11 14 11VNXX15MXX 15.0 150.0 125.0 13.5 14 11VNXX30MXX 15.0 300.0 275.0 13.5
RkJQdWJsaXNoZXIy MzYzNzg=