Parker Legris Rectus : Distribution Catalogue

368 Series 10/11/12 Single Shut-off / Double Shut-off 10/11KBTP Coupler with valve, Push-Lok Brass, FKM DN Series A L L1 D 6.0 10 6 10KBTP06MVX 50.5 20.4 18.0 10 10KBTP10MVX 54.0 24.2 18.0 9.0 11 10 11KBTP10MVX 61.0 24.2 23.0 13 11KBTP13MVX 64.5 27.9 23.0 10/11KBPR Coupler with valve, Push-Lok 90° Brass, FKM DN Series A L L1 D 6.0 10 6 10KBPR06MVX 46.0 20.4 18.0 10 10KBPR10MVX 46.0 24.2 18.0 9.0 11 10 11KBPR10MVX 56.5 24.2 23.0 13 11KBPR13MVX 56.5 27.9 23.0 10/11KBPH Coupler with valve, Push-Lok 45° Brass, FKM DN Series A L L1 D 6.0 10 6 10KBPH06MVX 41.0 20.4 18.0 10 10KBPH10MVX 41.0 24.2 18.0 9.0 11 10 11KBPH10MVX 51.0 24.2 23.0 13 11KBPH13MVX 51.0 27.9 23.0 Straight-Through / Single Shut-off 10/11/12SFA Plug without valve, Male Thread Brass or stainless steel DN Series A HEX L L1 D Version 6.0 10 M8 x 0.75 10SFAM08MXX 11.0 24.0 7.0 9.0 Brass M10 x 1 10SFAM10MXX 11.0 24.0 7.0 9.0 Brass M10 x 1 10SFAM10RXX 11.0 24.0 7.0 9.0 AISI 303 G1/8 10SFAW10MXN 11.0 24.0 7.0 9.0 Nickel-plated brass G1/8 10SFAW10RXX 11.0 24.0 7.0 9.0 AISI 303 M12 x 1.5 10SFAM12MXX 14.0 27.0 10.0 9.0 Brass G1/4 10SFAW13MXN 15.0 26.0 9.0 9.0 Nickel-plated brass G1/4 10SFAW13RXX 15.0 26.0 9.0 9.0 AISI 303 M14 x 1.5 10SFAM14MXX 15.0 26.0 9.0 9.0 Brass G3/8 10SFAW17MXN 17.0 30.0 10.0 9.0 Nickel-plated brass 9.0 11 G1/8 11SFAW10MXN 14.0 25.0 8.0 13.5 Nickel-plated brass G1/4 11SFAW13MXN 15.0 26.0 9.0 13.5 Nickel-plated brass G1/4 11SFAW13RXX 15.0 26.0 9.0 13.5 AISI 303 M14 x 1.5 11SFAM14MXX 15.0 26.0 9.0 13.5 Brass M16 x 1.5 11SFAM16MXX 17.0 26.0 9.0 13.5 Brass G3/8 11SFAW17MXN 17.0 26.0 9.0 13.5 Nickel-plated brass G3/8 11SFAW17RXX 17.0 26.0 9.0 13.5 AISI 303 13.0 12 G1/2 12SFAW21MXN 22.0 47.0 12.0 19.0 Nickel-plated brass G3/4 12SFAW26MXN 27.0 51.0 16.0 19.0 Nickel-plated brass 10/11SFAR Plug without valve, Male Thread 90° tapered Brass DN Series A HEX L L1 L2 D Version 6.0 10 M10 x 1 10SFAR10MXX 11.0 27.0 9.0 28.5 9.0 Brass R1/8 10SFAR10MXN 11.0 27.0 9.0 28.5 9.0 Nickel-plated brass R1/4 10SFAR13MXN 11.0 27.0 9.0 28.5 9.0 Nickel-plated brass 9.0 11 R1/4 11SFAR13MXN 15.0 34.0 11.0 32.0 13.5 Nickel-plated brass R3/8 11SFAR17MXN 15.0 34.0 11.0 32.0 13.5 Nickel-plated brass

RkJQdWJsaXNoZXIy MzYzNzg=