Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 367 02 // Couplings Mold Series 10/11/12 Series 10/11/12 Single Shut-off / Double Shut-off 10/11/12KBA Coupler with valve, Male Thread Brass, FKM DN Series A HEX L L1 D 6.0 10 M14 x 1.5 10KBAM14MVX 17.0 48.0 9.0 18.0 G1/4 10KBAW13MVX 17.0 48.0 9.0 18.0 G3/8 10KBAW17MVX 19.0 48.0 9.0 18.0 9.0 11 G1/4 11KBAW13MVX 22.0 51.5 9.0 23.0 M16 x 1.5 11KBAM16MVX 22.0 51.5 9.0 23.0 G3/8 11KBAW17MVX 22.0 51.5 9.0 23.0 G1/2 11KBAW21MVX 22.0 51.5 12.0 23.0 13.0 12 G1/2 12KBAW21MVX 30.0 74.0 12.0 32.0 G3/4 12KBAW26MVX 30.0 78.0 16.0 32.0 10/11KBAR Coupler with valve, Male Thread 90° Brass, FKM DN Series A HEX L L1 D 6.0 10 G1/4 10KBAR13MVX 17.0 47.0 12.0 18.0 M14 x 1.5 10KBAR14MVX 17.0 47.0 12.0 18.0 9.0 11 M16 x 1.5 11KBAR16MVX 22.0 53.5 12.0 23.0 10/11KBAH Coupler with valve, Male Thread 45° Brass, FKM DN Series A HEX L L1 D 6.0 10 G1/4 10KBAH13MVX 17.0 47.0 9.0 18.0 M14 x 1.5 10KBAH14MVX 17.0 47.0 9.0 18.0 9.0 11 M16 x 1.5 11KBAH16MVX 22.0 53.5 9.0 23.0 Single Shut-off / Double Shut-off 10/11KBIW Coupler with valve, Female Thread Brass, FKM DN Series A HEX L L1 D 6.0 10 G1/4 10KBIW13MVX 17.0 41.0 12.0 18.0 G3/8 10KBIW17MVX 19.0 45.0 12.0 18.0 9.0 11 G1/4 11KBIW13MVX 21.0 46.5 10.0 23.0 G3/8 11KBIW17MVX 21.0 46.5 10.0 23.0 10/11/12KBTF Coupler with valve, Hose Barb Brass, FKM DN Series A L L1 D 6.0 10 9 10KBTF09MVX 52.0 22.0 18.0 9.0 11 13 11KBTF13MVX 61.5 25.0 23.0 13.0 12 19 12KBTF19MVX 90.0 32.0 32.0 10/11/12KBTR Coupler with valve, Hose Barb 90° Brass, FKM DN Series A L L1 D 6.0 10 9 10KBTR09MVX 41.0 22.0 18.0 9.0 11 13 11KBTR13MVX 51.0 28.5 23.0 13.0 12 19 12KBTR19MVX 78.0 32.0 32.0 10/11/12KBTH Coupler with valve, Hose Barb 45° Brass, FKM DN Series A L L1 D 6.0 10 9 10KBTH09MVX 52.0 22.0 18.0 9.0 11 13 11KBTH13MVX 51.0 25.0 23.0 13.0 12 19 12KBTH19MVX 78.0 30.0 32.0

RkJQdWJsaXNoZXIy MzYzNzg=