Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 365 02 // Couplings Mold Series 10/11/12 Straight-Through 10/11/12KFA Coupler without valve, Male Thread Brass, FKM DN Series A HEX L L1 D 6.0 10 M14 x 1.5 10KFAM14MVX 17.0 48.0 9.0 18.0 G1/4 10KFAW13MVX 17.0 48.0 9.0 18.0 G3/8 10KFAW17MVX 19.0 48.0 9.0 18.0 9.0 11 G1/4 11KFAW13MVX 22.0 51.5 9.0 23.0 M16 x 1.5 11KFAM16MVX 22.0 51.5 9.0 23.0 G3/8 11KFAW17MVX 22.0 51.5 9.0 23.0 G1/2 11KFAW21MVX 22.0 51.5 12.0 23.0 13.0 12 G1/2 12KFAW21MVX 30.0 74.0 12.0 32.0 G3/4 12KFAW26MVX 30.0 78.0 16.0 32.0 Straight-Through 10/11KFAR Coupler without valve, Male Thread 90° Brass, FKM DN Series A HEX L L1 D 6.0 10 G1/4 10KFAR13MVX 17.0 47.0 12.0 18.0 M14 x 1.5 10KFAR14MVX 17.0 47.0 12.0 18.0 9.0 11 M16 x 1.5 11KFAR16MVX 22.0 53.5 12.0 23.0 10/11KFAH Coupler without valve, Male Thread 45° Brass, FKM DN Series A HEX L L1 D 6.0 10 G1/4 10KFAH13MVX 17.0 47.0 9.0 18.0 M14 x 1.5 10KFAH14MVX 17.0 47.0 9.0 18.0 9.0 11 M16 x 1.5 11KFAH16MVX 22.0 53.5 9.0 23.0 Series 10 Series 11 Series 12 Nominal Diameter 6/9/13 Series 10/11/12 Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass, stainless steel • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 8 l/min. • Series 11: 20 l/min. • Series 12: 38 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. The 10, 11 and 12 Rectus Moldtite coupling series were especially developed for connecting coolant lines and injection moulds. These stand out for their convenient, single-handed operation and a reliable O-ring seal. Widely used in Europe. - Available in: • single shut-off, double shut-off or straight-through versions - The straight-through couplings are equipped with nickel plated sleeves for quick and accurate visual differentiation - The angular connections prevent kinks from forming in the hose - Available on request: • series 10/11 are also available with special FFKM high-temperature seal for applications up to constant temperature 200°C KASingle Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 7 l/min. • Series 11: 15 l/min. • Series 12: 28 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass, stainless steel • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 10: 16 l/min. • Series 11: 50 l/min. • Series 12: 106 l/min. pressure drop 0.5 bar KFStraight-Through European Profile

RkJQdWJsaXNoZXIy MzYzNzg=