Level 3 reduit 363 02 // Couplings Mold Series 86/87/88 Series 86 Series 87 SL Nominal Diameter 6/9 Series 86/87 - Safe Lock Technology Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 9 l/min. • Series 87: 16 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. The 86 and 87 Rectus Moldtite coupling series with Safe-Lock technology were especially developed for connecting coolant lines and injection moulds. Countersunk plugs can easily be connected and disconnected because of the extended sleeve. The angular connections prevent kinks from forming in the hose. - Available in single shut-off, double shut-off or straight-through versions - The shut-off couplings (with valve) are equipped with nickel plated sleeves for quick and accurate visual differentiation KASingle Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 8 l/min. • Series 87: 15 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 17 l/min. • Series 87: 29 l/min. pressure drop 0.5 bar KFStraight-Through 86/87KFAW Coupler without valve, Male Thread, Safe-Lock Brass, FKM SL DN Series A HEX L L1 D 6.0 86 G1/4 86KFAW13MVXSL 17.0 51.5 9.0 18.0 G3/8 86KFAW17MVXSL 19.0 51.5 9.0 18.0 9.0 87 G1/4 87KFAW13MVXSL 22.0 67.0 9.0 24.0 G3/8 87KFAW17MVXSL 22.0 67.0 9.0 24.0 G1/2 87KFAW21MVXSL 22.0 70.0 12.0 24.0 Straight-Through Straight-Through 86/87KFTF Coupler without valve, Hose Barb, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 86 9 86KFTF09MVXSL 59.0 22.0 18.0 9.0 87 9 87KFTF09MVXSL 73.0 22.0 24.0 13 87KFTF13MVXSL 76.0 25.0 24.0 86/87KFTR Coupler without valve, Hose Barb 90°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 86 9 86KFTR09MVXSL 52.5 22.0 18.0 9.0 87 9 87KFTR09MVXSL 68.5 22.0 24.0 13 87KFTR13MVXSL 68.5 28.5 24.0 86/87KFTH Coupler without valve, Hose Barb 45°, Safe-Lock Brass, FKM SL DN Series A L L1 D 6.0 86 9 86KFTH09MVXSL 51.5 22.0 18.0 9.0 87 9 87KFTH09MVXSL 65.5 22.0 24.0 13 87KFTH13MVXSL 65.5 25.0 24.0
RkJQdWJsaXNoZXIy MzYzNzg=