Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 361 02 // Couplings Mold Series 86/87/88 Series 86/87/88 Single Shut-off / Double shutt-off 86/87KBPR Coupler with valve, Push-Lok 90° Brass, FKM DN Series A L L1 D 6.0 86 6 86KBPR06MVX 45.0 20.4 18.0 10 86KBPR10MVX 45.0 24.2 18.0 9.0 87 10 87KBPR10MVX 61.5 24.2 24.0 13 87KBPR13MVX 61.5 27.9 24.0 86/87KBPH Coupler with valve, Push-Lok 45° Brass, FKM DN Series A L L1 D 6.0 86 6 86KBPH06MVX 40.0 20.4 18.0 10 86KBPH10MVX 40.0 24.2 18.0 9.0 87 10 87KBPH10MVX 56.0 24.2 24.0 13 87KBPH13MVX 56.0 27.9 24.0 86/87/88SFA Plug without valve, Male Thread Brass DN Series A HEX L L1 D 6.0 86 M10 x 1 86SFAM10MXX 13.0 23.0 8.0 9.5 R1/8 86SFAK10MXX 13.0 24.0 9.0 9.5 R1/4 86SFAK13MXX 16.0 29.0 12.0 9.5 R3/8 86SFAK17MXX 19.0 30.0 12.0 9.5 9.0 87 R1/4 87SFAK13MXX 16.0 34.0 12.0 13.5 R3/8 87SFAK17MXX 19.0 34.0 12.0 13.5 R1/2 87SFAK21MXX 24.0 39.0 17.0 13.5 13.0 88 R1/2 88SFAK21MXX 22.0 44.0 17.0 20.0 R3/4 88SFAK26MXX 29.0 45.0 19.0 20.0 Straight-Through / Single Shut-off Straight-Through / Single Shut-off 86/87SFAR Plug without valve, Male Thread 90° tapered Brass DN Series A HEX L L1 L2 D 6.0 86 R1/8 86SFAR10MXX 11.0 27.0 9.0 28.5 9.5 R1/4 86SFAR13MXX 14.0 27.0 9.0 32.0 9.5 9.0 87 R1/4 87SFAR13MXX 15.0 34.0 9.0 32.0 13.5 R3/8 87SFAR17MXX 19.0 37.0 12.0 36.0 13.5 86/87SFIW Plug without valve, Female Thread Brass DN Series A HEX L L1 D 6.0 86 G1/8 86SFIW10MXX 13.0 28.0 11.0 9.5 G1/4 86SFIW13MXX 16.0 32.0 13.0 9.5 9.0 87 G1/4 87SFIW13MXX 16.0 37.0 13.0 13.5 G3/8 87SFIW17MXX 19.0 39.0 16.0 13.5 86/87SFTF Plug without valve, Hose Barb Brass DN Series A L L1 D 6.0 86 9 86SFTF09MXX 39.0 22.0 9.5 9.0 87 13 87SFTF13MXX 41.0 21.0 13.5

RkJQdWJsaXNoZXIy MzYzNzg=