360 Series 86/87/88 Single Shut-off / Double shutt-off 86/87/88KBAW Coupler with valve, Male Thread Brass, FKM DN Series A HEX L L1 D 6.0 86 G1/4 86KBAW13MVX 17.0 47.0 9.0 18.0 G3/8 86KBAW17MVX 19.0 47.0 9.0 18.0 9.0 87 G1/4 87KBAW13MVX 22.0 56.5 9.0 24.0 G3/8 87KBAW17MVX 22.0 56.5 9.0 24.0 G1/2 87KBAW21MVX 22.0 59.5 12.0 24.0 13.0 88 G1/2 88KAAW21MVX 30.0 73.0 12.0 32.0 86/87/88KBIW Coupler with valve, Female Thread Brass, FKM DN Series A HEX L L1 D 6.0 86 G1/8 86KBIW10MVX 17.0 40.0 12.0 18.0 G1/4 86KBIW13MVX 17.0 40.0 12.0 18.0 9.0 87 G1/4 87KBIW13MVX 21.0 51.5 10.0 24.0 G3/8 87KBIW17MVX 21.0 51.5 10.0 24.0 13.0 88 G1/2 88KAIW21MVX 30.0 68.0 12.0 32.0 86/87/88KBTF Coupler with valve, Hose Barb Brass, FKM DN Series A L L1 D 6.0 86 6 86KBTF06MVX 46.0 17.0 18.0 9 86KBTF09MVX 46.0 22.0 18.0 9.0 87 9 87KBTF09MVX 64.0 22.0 24.0 13 87KBTF13MVX 66.5 25.0 24.0 13.0 88 19 88KATF19MVX 89.0 32.0 32.0 Single Shut-off / Double shutt-off 86/87/88KBTR Coupler with valve, Hose Barb 90° Brass, FKM DN Series A L L1 D 6.0 86 6 86KBTR06MVX 40.0 17.0 18.0 9 86KBTR09MVX 40.0 22.0 18.0 9.0 87 9 87KBTR09MVX 56.0 22.0 24.0 13 87KBTR13MVX 56.0 28.5 24.0 13.0 88 19 88KATR19MVX 77.0 32.0 32.0 86/87KBTH Coupler with valve, Hose Barb 45° Brass, FKM DN Series A L L1 D 6.0 86 6 86KBTH06MVX 40.0 17.0 18.0 9 86KBTH09MVX 40.0 22.0 18.0 9.0 87 9 87KBTH09MVX 56.0 22.0 24.0 13 87KBTH13MVX 56.0 25.0 24.0 86/87KBTP Coupler with valve, Push-Lok Brass, FKM DN Series A L L1 D 6.0 86 6 86KBTP06MVX 49.0 20.4 18.0 10 86KBTP10MVX 53.0 24.2 18.0 9.0 87 10 87KBTP10MVX 65.5 24.2 24.0 13 87KBTP13MVX 69.5 27.9 24.0
RkJQdWJsaXNoZXIy MzYzNzg=