358 Level 3 reduit Series 86 Series 87 Series 88 Nominal Diameter 6/9/13 Series 86/87/88 Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 9 l/min. • Series 87: 16 l/min. • Series 88: 55 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. The 86, 87 and 88 Rectus Moldtite coupling series were especially developed for connecting coolant lines and injection moulds. Countersunk plugs can easily be connected and disconnected because of the extended sleeve. The angular connections prevent kinks from forming in the hose. - Available in: • single shut-off, double shut-off or straight-through versions - The shut-off couplings (with valve) are equipped with nickel plated sleeves for quick and accurate visual differentiation KASingle Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 8 l/min. • Series 87: 15 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 15 bar Material: • Coupling: Brass • Plug: Brass • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Water: • Series 86: 17 l/min. • Series 87: 29 l/min. • Series 88: 94 l/min. pressure drop 0.5 bar KFStraight-Through Straight-Through 86/87/88KFAW Coupler without valve, Male Thread Brass, FKM DN Series A HEX L L1 D 6.0 86 G1/4 86KFAW13MVX 17.0 47.0 9.0 18.0 G3/8 86KFAW17MVX 19.0 47.0 9.0 18.0 9.0 87 G1/4 87KFAW13MVX 22.0 56.5 9.0 24.0 G3/8 87KFAW17MVX 22.0 56.5 9.0 24.0 G1/2 87KFAW21MVX 22.0 59.5 12.0 24.0 13.0 88 G1/2 88KFAW21MVX 30.0 73.0 12.0 32.0 Straight-Through 86/87/88KFIW Coupler without valve, Female Thread Brass, FKM DN Series A HEX L L1 D 6.0 86 G1/8 86KFIW10MVX 17.0 40.0 12.0 18.0 G1/4 86KFIW13MVX 17.0 40.0 12.0 18.0 9.0 87 G1/4 87KFIW13MVX 21.0 51.5 10.0 24.0 G3/8 87KFIW17MVX 21.0 51.5 10.0 24.0 13.0 88 G1/2 88KFIW21MVX 30.0 68.0 12.0 32.0
RkJQdWJsaXNoZXIy MzYzNzg=