Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 357 02 // Couplings Accessories Accessories Accessories YA Female Y with one Male Thread Brass A HEX R1/8 o. / G1/8 i. YA10 13.0 R1/4 o., G1/4 i. YA13 17.0 R3/8 o., G3/8 i. YA17 20.0 R1/2 o., G1/2 i. YA21 25.0 2x Female Thread / 1x Male Thread con. YI Female Y Brass A HEX G1/8 YI10 13.0 G1/4 YI13 17.0 G3/8 YI17 20.0 G1/2 YI21 25.0 3x Female Thread ZO 2 Way Manifold Brass A L G3/8 i. ZO17 47.0 G1/2 i. ZO21 55.0 DO 3 Way Manifold Brass A L G3/8 i. DO17 61.0 G1/2 i. DO21 67.0 WD Manifold Aluminium elox. A G3/8 i. WD17 G1/2 i. WD21 FA Swivel Joint Nickel-plated steel A HEX L G1/4 i. x G1/4 o. FA13A13ISPN 17.0 52.0 G3/8 i. x G3/8 o. FA17A17ISPN 21.0 58.0 SK Dust Protection for coupling and plug Thermo Flex or Euro Flex Material Version Flame Resistance Temperature Range Color SK12S Thermo Flex universal UL-VO -25 up to 120°C BLUE SK16S Euro Flex universal UL-VO -25 up to 120°C RED SK23S Thermo Flex universal UL-VO -25 up to 120°C BLUE SK27S Thermo Flex universal UL-VO -25 up to 120°C BLUE

RkJQdWJsaXNoZXIy MzYzNzg=