352 coded - 0 coded - 3 coded - 6 coded - 8 Nominal Diameter 7.8 = 48 mm² Series 25 - Coded Systems Working Pressure*: up to 12 bar Material: • Coupling: Brass or nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.800 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 28 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Coded industrial coupling system developed on the basis of series 25. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodised sleeves. Double shut-off and straightthrough couplings are available upon request. Cannot be interconnected with the Rectus standard 25 series. KASingle Shut-Off Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 710 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7.1 l/min. pressure drop 0.5 bar KBDouble Shut-Off
RkJQdWJsaXNoZXIy MzYzNzg=