Parker Legris Rectus : Distribution Catalogue

9410E Coupler with valve, LF 3000® Push-In Connection, Spiral Protection Spring Technical polymer, Nickel-plated brass, NBR DN ØD G L L1 7.2 10 9410E07 10 36.5 151.0 63.0 7.2 12 9410E07 12 36.5 151.0 63.0 Series C9000: single shut-off = 2000 Nl/min 9421E Coupler with valve, with Hosetail Technical polymer, Nickel-plated brass, NBR DN ØD F G L L1 7.2 8 9421E07 08 22.0 36.5 93.0 26.0 7.2 10 9421E07 10 22.0 36.5 93.0 26.0 7.2 13 9421E07 13 22.0 36.5 97.0 30.0 Series C9000: single shut-off = 2000 Nl/min 9416E Coupler with valve, Bulkhead Mountable, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR DN C E F G K max L1 L2 ØT min 7.2 G3/8 9416E07 17 12.0 24.0 36.5 7.0 14.5 74.0 22.5 Series C9000: single shut-off = 2000 Nl/min 9440E Y Coupler, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR DN C E F F1 G H H1 7.2 G1/2 9440E07 21 14.0 25.0 25.0 36.5 78.0 19.0 Series C9000: single shut-off = 2000 Nl/min Self-Venting System Self-Venting System 9087E Plug without valve, Male BSPP Thread Nickel-plated steel, technical polymer DN C E F L L1 7.2 G1/4 9087E07 13 9.0 14.0 34.0 20.0 7.2 G3/8 9087E07 17 9.0 17.0 34.0 20.0 7.2 G1/2 9087E07 21 12.0 22.0 38.0 20.0 Probe without shut-off 9080E Plug without valve, LF 3000® Push-In Connection, with Spiral Protection Spring Nickel-plated steel, NBR DN ØD G L L1 7.2 10 9080E07 10 24 114.0 20.0 7.2 12 9080E07 12 29.5 125.0 20.0 Probe without shut-off 9094E Plug without valve, with Hosetail Nickel-plated steel DN ØD F L L1 L2 7.2 8 9094E07 08 17.0 48.0 20.0 25.0 7.2 10 9094E07 10 17.0 48.0 20.0 25.0 7.2 13 9094E07 13 17.0 48.0 20.0 25.0 Probe without shut-off 9401U Coupler with valve, Male BSPP Thread Technical polymer, Nickel-plated brass, NBR DN C E F G L 5.5 G1/4 9401U06 13 7.5 17.0 31.5 74.0 5.5 G3/8 9401U06 17 8.5 21.0 31.5 76.5 5.5 G1/2 9401U06 21 10.5 25.0 31.5 80.0 8.0 G1/4 9401U08 13 6.5 22.0 36.5 81.5 8.0 G3/8 9401U08 17 7.5 22.0 36.5 82.5 8.0 G1/2 9401U08 21 9.0 25.0 36.5 85.5 Series C9000 ISO B6: single shut-off = 1250 Nl/min Series C9000 ISO B8: single shut-off = 2400 Nl/min 346 Series C9000 - Self-Venting Turning Motion Technology

RkJQdWJsaXNoZXIy MzYzNzg=