Parker Legris Rectus : Distribution Catalogue

9401A Coupler with valve, Male BSPP Thread Technical polymer, Nickel-plated brass, NBR DN C E F G L 5.5 G1/4 9401A06 13 6.5 17.0 31.5 70.5 5.5 G3/8 9401A06 17 9.0 21.0 31.5 73.5 5.5 G1/2 9401A06 21 9.0 25.0 31.5 70.5 C9000 series: single shut-off = 1250 Nl/min 9405A Coupler with valve, Male BSPT Thread Technical polymer, Nickel-plated brass, NBR DN C F G L 5.5 R1/4 9405A06 13 17.0 31.5 73.0 5.5 R3/8 9405A06 17 19.0 31.5 74.5 5.5 R1/2 9405A06 21 22.0 31.5 79.5 Series C9000 series: single shut-off = 1250 Nl/min Self-Venting System Self-Venting System 9414A Coupler with valve, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR DN C E F G L 5.5 G1/4 9414A06 13 12.0 17.0 31.5 64.5 5.5 G3/8 9414A06 17 12.0 22.0 31.5 70.0 5.5 G1/2 9414A06 21 15.0 27.0 31.5 76.0 Series C9000 series: single shut-off = 1250 Nl/min 9410A Coupler with valve, LF 3000® Push-In Connection, Spiral Protection Spring Technical polymer, Nickel-plated brass, NBR DN ØD G L L1 5.5 8 9410A06 08 31.5 143.0 54.0 5.5 10 9410A06 10 31.5 143.0 54.0 Series C9000 series: single shut-off = 1250 Nl/min 344 Nominal Diameter 7.2 = 25 mm² Series C9000 - Self-Venting Turning Motion Technology * maximum static working pressure with design factor 4 to 1. The range of ergonomic polymer couplers has been designed for the safety oh operators and machniery while giving very high energy efficiency performance. Available in three profile standards, it is perfectly suited for any type of installation. Safety Note Prevents risk of whiplash, the quick-acting vent allow disconnection to be carried out in total safety. Working Pressure*: up to 16 bar Material: • Coupling: Technical polymer or aluminium, nickel plated brass, stainless steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: • ARO 5.5: 1.250 l/min. • Euro 7.2: 2.000 l/min. • ISO B 5.5: 1.250 l/min. • ISO B 8.0: 2.400 l/min. inlet pressure 6 bar, pressure drop 0.5 bar KESelf-Venting System ISO B 8.0 ISO B 5.5 EURO 7.2 ARO 5.5 9401 U 06 13 Coupler Shut-Off Coupler 0 = straight-through 4 = with safety Probe 0 = straight-through Configuration Coupler 01 = Male Connector BSPP Thread 05 = Male Connector BSPT Thread ... Probe 86 = Female Connector BSPP Thread ... Connection Profile type U = ISO B A = ARO E = European Series C 9000 Coupler U06 = ISO B Series, 5.5 mm bore E07 = European Series, 7.2 mm bore A06 = ARO Series, 5.5 mm bore Part Numbers Structure Thread 10 = 1/8" 13 = 1/4" 17 = 3/8" 21 = 1/2" Tube I.D. 03 = 3 mm 04 = 4 mm ... 19 = 19 mm

RkJQdWJsaXNoZXIy MzYzNzg=