Parker Legris Rectus : Distribution Catalogue

Self-Venting System 1700KEAW Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D G3/8 1700KEAW17SPN 24.0 67.0 9.0 32.0 G1/2 1700KEAW21SPN 24.0 70.0 12.0 32.0 G3/4 1700KEAW26SPN 30.0 74.0 16.0 32.0 1700KEIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G3/8 1700KEIW17SPN 24.0 64.5 12.0 32.0 G1/2 1700KEIW21SPN 24.0 68.0 12.0 32.0 G3/4 1700KEIW26SPN 32.0 74.0 16.0 32.0 Self-Venting System 27SFAK Plug without valve, Male Thread Nickel-plated steel A HEX L L1 R1/4 27SFAK13SXN 17.0 40.0 12.0 R3/8 27SFAK17SXN 17.0 40.0 12.0 R1/2 27SFAK21SXN 22.0 45.0 17.0 R3/4 27SFAK26SXN 27.0 48.0 19.0 27SFIW Plug without valve, Female Thread Nickel-plated steel A HEX L L1 G1/4 27SFIW13SXN 17.0 33.0 9.0 G3/8 27SFIW17SXN 9086 27 17 19.0 33.0 9.0 G1/2 27SFIW21SXN 9086 27 21 24.0 37.0 12.0 G3/4 27SFIW26SXN 9086 27 27 32.0 42.0 16.0 342 Nominal Diameter 10 = 80 mm² Series 1700 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 3.500 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. he system fulfils the requirements of ISO 4414 – increased safety standards in the work place. DIN EN 983. Ultra High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KESelf-Venting System Euro Profile

RkJQdWJsaXNoZXIy MzYzNzg=