Parker Legris Rectus : Distribution Catalogue

Self-Venting System 1600KEAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 1600KEAK13SPN 19.0 64.5 12.0 26.0 R3/8 1600KEAK17SPN 19.0 64.5 12.0 26.0 R1/2 1600KEAK21SPN 22.0 59.0 17.0 26.0 1600KEIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 1600KEIW13SPN 19.0 59.0 10.0 26.0 G3/8 1600KEIW17SPN 19.0 59.0 9.0 26.0 G1/2 1600KEIW21SPN 24.0 61.5 12.0 26.0 Self-Venting System 1600KETF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 1600KETF06SPN 19.0 79.5 25.0 26.0 8 1600KETF08SPN 19.0 79.5 25.0 26.0 9 1600KETF09SPN 19.0 79.5 25.0 26.0 10 1600KETF10SPN 19.0 79.5 25.0 26.0 13 1600KETF13SPN 19.0 79.5 25.0 26.0 340 Nominal Diameter 7.8 = 48 mm² Series 1600 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass / steel • Plug: Zinc plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.020 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. DIN EN 983. Ultra High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KESelf-Venting System Euro Profile

RkJQdWJsaXNoZXIy MzYzNzg=