Parker Legris Rectus : Distribution Catalogue

Self-Venting System 26KEAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 26KEAW13MPN 22.0 55.0 9.0 31.0 G3/8 26KEAW17MPN 22.0 55.0 9.0 31.0 G1/2 26KEAW21MPN 24.0 58.0 12.0 31.0 26KEIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 26KEIW13MPN 22.0 57.0 9.0 31.0 G3/8 26KEIW17MPN 22.0 57.0 9.0 31.0 G1/2 26KEIW21MPN 24.0 60.0 12.0 31.0 Self-Venting System 26KETF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 6 26KETF06MPN 22.0 71.0 25.0 31.0 8 26KETF08MPN 22.0 71.0 25.0 31.0 9 26KETF09MPN 22.0 71.0 25.0 31.0 10 26KETF10MPN 22.0 71.0 25.0 31.0 13 26KETF13MPN 22.0 71.0 25.0 31.0 338 Nominal Diameter 7.4 = 25 mm² Series 26 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: 830 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system for Euro plug profile. Selfventing takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The plastic sleeve does not scratch working surfaces. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KESelf-Venting System Euro Profile

RkJQdWJsaXNoZXIy MzYzNzg=