Self-Venting System 24KEAK Coupler with valve, Male Thread Nickel-plated brass, NBR 1 2 A HEX L L1 D R1/4 24KEAK13MPN 22.0 58.0 9.0 31.0 R3/8 24KEAK17MPN 22.0 58.0 9.0 31.0 R1/2 24KEAK21MPN 24.0 63.0 12.0 31.0 24KEIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 24KEIW13MPN 22.0 57.0 9.0 31.0 G3/8 24KEIW17MPN 22.0 57.0 9.0 31.0 G1/2 24KEIW21MPN 24.0 60.0 12.0 31.0 Self-Venting System 24KETF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 6 24KETF06MPN 22.0 71.0 25.0 31.0 8 24KETF08MPN 22.0 71.0 25.0 31.0 9 24KETF09MPN 22.0 71.0 25.0 31.0 10 24KETF10MPN 22.0 71.0 25.0 31.0 13 24KETF13MPN 22.0 71.0 25.0 31.0 336 Nominal Diameter 5.5 = 25 mm² Series 24 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: 830 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. 1/4" Safety coupling with a self-venting system according to ISO 6150 B. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The plastic sleeve does not scratch working surfaces. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KESelf-Venting System ISO B Profile
RkJQdWJsaXNoZXIy MzYzNzg=