Parker Legris Rectus : Distribution Catalogue

Self-Venting System 1400KEAW Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 1400KEAW13SPN 19.0 64.5 9.0 26.0 G3/8 1400KEAW17SPN 21.0 64.5 9.0 26.0 G1/2 1400KEAW21SPN 24.0 67.5 12.0 26.0 1400KEIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 1400KEIW13SPN 19.0 61.5 9.0 26.0 G3/8 1400KEIW17SPN 19.0 61.5 9.0 26.0 G1/2 1400KEIW21SPN 24.0 64.5 12.0 26.0 Self-Venting System 1400KETF Coupler with valve,Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 1400KETF06SPN 19.0 82.5 25.0 26.0 8 1400KETF08SPN 19.0 82.5 25.0 26.0 10 1400KETF10SPN 19.0 82.5 25.0 26.0 13 1400KETF13SPN 19.0 82.5 25.0 26.0 334 Nominal Diameter 5.5 = 25 mm² Series 1400 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 950 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling 1/4" with a self-venting system according to ISO 6150 B. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. DIN EN 983. Ultra High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KESelf-Venting System ISO B Profile

RkJQdWJsaXNoZXIy MzYzNzg=