Parker Legris Rectus : Distribution Catalogue

Self-Venting System 14KEAK Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D R1/4 14KEAK13MPN 22.0 58.0 9.0 31.0 R3/8 14KEAK17MPN 22.0 58.0 9.0 31.0 R1/2 14KEAK21MPN 24.0 63.0 12.0 31.0 14KEIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 14KEIW13MPN 22.0 57.0 9.0 31.0 G3/8 14KEIW17MPN 22.0 57.0 9.0 31.0 G1/2 14KEIW21MPN 24.0 60.0 12.0 31.0 Self-Venting System 14KETF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 6 14KETF06MPN 22.0 71.0 25.0 31.0 8 14KETF08MPN 22.0 71.0 25.0 31.0 9 14KETF09MPN 22.0 71.0 25.0 31.0 10 14KETF10MPN 22.0 71.0 25.0 31.0 13 14KETF13MPN 22.0 71.0 25.0 31.0 332 Nominal Diameter 5.5 = 25 mm² Series 14 - Self-Venting Sleeve Technology Working Pressure*: up to 12 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: 1.400 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The plastic sleeve does not scratch working surfaces. - Available on request: • with additional end connections Safety Note Reliable functioning can only be guaranteed in conjunction with original Parker Rectus plugs made of steel. KE Self-Venting System ARO Profile

RkJQdWJsaXNoZXIy MzYzNzg=