Parker Legris Rectus : Distribution Catalogue

Self-Venting System 84KPAW Coupler with valve, Male Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 84KPAW13APX 25.0 86.4 28.0 G3/8 84KPAW17APX 25.0 86.4 28.0 G1/2 84KPAW21APX 25.0 89.4 28.0 84KPIW Coupler with valve, Female Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 84KPIW13APX 25.0 79.4 28.0 G3/8 84KPIW17APX 25.0 79.4 28.0 G1/2 84KPIW21APX 25.0 82.4 28.0 Self-Venting System 84KPTF Coupler with valve, Hose Barb Anodised aluminium, nickel-plated brass A HEX L D 10 84KPTF10APX 25.0 101.9 28.0 13 84KPTF13APX 25.0 107.4 28.0 330 Nominal Diameter 8 = 50 mm² Series 84 - Self-Venting Push-Button-Technology Working Pressure*: up to 12 bar Material: • Coupling: Anodised Aluminium, Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.100 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system for ISO 6150 C plug profile. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the Push-Button is pressed for the first time, air is relieved from the coupling but the plug in the coupling remains locked. The plug is only disconnected when the Push-Button is pressed for the second time. System fulfils the requirements of ISO4414 – increased safety standards in the work place. DIN EN 983. Coupling body is 360° rotating so Push-Button is visible in any position KPSelf-Venting System ISO 6150 C Profile 75%

RkJQdWJsaXNoZXIy MzYzNzg=