Parker Legris Rectus : Distribution Catalogue

Self-Venting System 30KPAW Coupler with valve, Male Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 30KPAW13APX 27.0 71.7 29.0 G3/8 30KPAW17APX 27.0 70.7 29.0 G1/2 30KPAW21APX 27.0 73.7 29.0 30KPIW Coupler with valve, Female Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 30KPIW13APX 23.0 69.7 29.0 G3/8 30KPIW17APX 23.0 71.7 29.0 G1/2 30KPIW21APX 27.0 73.7 29.0 Self-Venting System 30KPTF Coupler with valve, Hose Barb Anodised aluminium, nickel-plated brass A HEX L D 8 30KPTF08APX 27.0 86.7 29.0 10 30KPTF10APX 27.0 86.7 29.0 328 Nominal Diameter 8 = 60 mm² Series 30 - Self-Venting Push-Button-Technology Working Pressure*: up to 12 bar Material: • Coupling: Anodised Aluminium, Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.970 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system for ISO 6150 B plug profile. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the Push-Button is pressed for the first time, air is relieved from the coupling but the plug in the coupling remains locked. The plug is only disconnected when the Push-Button is pressed for the second time. System fulfils the requirements of ISO4414 – increased safety standards in the work place. DIN EN 983. Coupling body is 360° rotating so Push-Button is visible in any position KPSelf-Venting System ISO 6150 B Profile

RkJQdWJsaXNoZXIy MzYzNzg=