Self-Venting System 26KPAW Coupler with valve, Male Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 26KPAW13APX 22.0 71.9 26.0 G3/8 26KPAW17APX 22.0 71.9 26.0 G1/2 26KPAW21APX 22.0 74.9 26.0 26KPIW Coupler with valve, Female Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 26KPIW13APX 22.0 70.4 26.0 G3/8 26KPIW17APX 22.0 72.4 26.0 G1/2 26KPIW21APX 22.0 74.4 26.0 Self-Venting System 26KPTF Coupler with valve, Hose Barb Anodised aluminium, nickel-plated brass A HEX L D 6 26KPTF06APX 22.0 85.7 26.0 8 26KPTF08APX 22.0 85.7 26.0 10 26KPTF10APX 22.0 85.7 26.0 13 26KPTF13APX 22.0 85.7 26.0 326 Nominal Diameter 7.4 = 40 mm² Series 26 - Self-Venting Push-Button-Technology Working Pressure*: up to 12 bar Material: • Coupling: Anodised Aluminium, Nickel plated brass • Plug: Zinc plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.225 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system for Euro plug profile. Selfventing takes place during disconnection – no risk of pressurised hoses being tossed around. When the Push-Button is pressed for the first time, air is relieved from the coupling but the plug in the coupling remains locked. The plug is only disconnected when the Push-Button is pressed for the second time. System fulfils the requirements of ISO4414 – increased safety standards in the work place. DIN EN 983. Coupling body is 360° rotating so Push-Button is visible in any position. KPSelf-Venting System Euro Profile
RkJQdWJsaXNoZXIy MzYzNzg=