Parker Legris Rectus : Distribution Catalogue

Self-Venting System 24KPAW Coupler with valve, Male Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 24KPAW13APX 22.0 71.6 26.0 G3/8 24KPAW17APX 22.0 71.6 26.0 G1/2 24KPAW21APX 22.0 74.6 26.0 24KPIW Coupler with valve, Female Thread Anodised aluminium, nickel-plated brass A HEX L D G1/4 24KPIW13APX 22.0 70.1 26.0 G3/8 24KPIW17APX 22.0 72.1 26.0 G1/2 24KPIW21APX 22.0 74.1 26.0 Self-Venting System 24KPTF Coupler with valve, Hose Barb Anodised aluminium, nickel-plated brass A HEX L D 6 24KPTF06APX 22.0 85.4 26.0 8 24KPTF08APX 22.0 85.4 26.0 10 24KPTF10APX 22.0 93.4 26.0 324 Nominal Diameter 5.5 = 25 mm² Series 24 - Self-Venting Push-Button-Technology Working Pressure*: up to 12 bar Material: • Coupling: Anodised Aluminium, Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 675 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Safety coupling with a self-venting system for ISO 6150 B plug profile. Self-venting takes place during disconnection – no risk of pressurised hoses being tossed around. When the Push-Button is pressed for the first time, air is relieved from the coupling but the plug in the coupling remains locked. The plug is only disconnected when the Push-Button is pressed for the second time. System fulfils the requirements of ISO4414 – increased safety standards in the work place. DIN EN 983. Coupling body is 360° rotating so Push-Button is visible in any position. KPSelf-Venting System ISO 6150 B Profile

RkJQdWJsaXNoZXIy MzYzNzg=