Breathing Air 96SSA Plug without valve, Male Thread Nickel-plated brass or stainless steel A HEX L L1 Version R1/4 96SSAK13MXN 14.0 42.0 12.0 Nickel-plated brass R3/8 96SSAK17MXN 17.0 42.0 12.0 Nickel-plated brass G3/8 96SSAW17RXX 19.0 38.0 9.0 AISI 303 96SSIW Plug without valve, Female Thread Nickel-plated brass A HEX L L1 G1/4 96SSIW13MXN 17.0 38.0 10.0 G3/8 96SSIW17MXN 19.0 38.0 10.0 96SSTF Plug without valve, Hose Barb Nickel-plated brass A L L1 D 6 96SSTF06MXN 51.0 25.0 12.0 9 96SSTF09MXN 51.0 25.0 12.0 10 96SSTF10MXN 54.0 25.0 14.0 Level 3 reduit 321 02 // Couplings Safety Series 96 Series 96
RkJQdWJsaXNoZXIy MzYzNzg=