Breathing Air 96KSAK Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D R1/4 96KSAK13BPN 19.0 65.0 12.0 23.0 R3/8 96KSAK17BPN 19.0 64.0 12.0 23.0 R1/2 96KSAK21BPN 22.0 66.0 17.0 23.0 96KSIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 96KSIW13BPN 19.0 60.0 10.0 23.0 G3/8 96KSIW17BPN 19.0 59.0 9.0 23.0 G1/2 96KSIW21BPN 24.0 62.0 10.0 23.0 Breathing Air 96KSTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 6 96KSTF06BPN 19.0 78.0 25.0 23.0 9 96KSTF09BPN 19.0 78.0 25.0 23.0 10 96KSTF10BPN 19.0 78.0 25.0 23.0 13 96KSTF13BPN 19.0 78.0 25.0 23.0 320 Nominal Diameter 7.4 = 43 mm² Series 96 - Breathing Air Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass or AISI 303 • Seals: NBR or FKM Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.700 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. This coupling system has been developed specifically for the area of air breathing apparatus. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. Additional safety locking system. This safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Tested according DIN EN 14593. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KSBreathing Air Dust Protections (P. 357) for Coupling Part.-No. SK23S for Plug Part.-No. SK12S
RkJQdWJsaXNoZXIy MzYzNzg=