Parker Legris Rectus : Distribution Catalogue

Breathing Air 95KSAK Coupler with valve, Male Thread Nickel-plated brass or stainless steel, NBR A HEX L L1 D Version R1/4 95KSAK13BPN 19.0 61.0 12.0 23.0 Nickel-plated brass R1/4 95KSAK13RPN 19.0 61.0 12.0 23.0 Nickel-plated brass / AISI 303 R3/8 95KSAK17BPN 19.0 60.0 12.0 23.0 Nickel-plated brass R3/8 95KSAK17RPN 19.0 60.0 12.0 23.0 Nickel-plated brass / AISI 303 R1/2 95KSAK21BPN 22.0 61.0 17.0 23.0 Nickel-plated brass R1/2 95KSAK21RPN 22.0 61.0 17.0 23.0 Nickel-plated brass / AISI 303 Breathing Air 95KSIW Coupler with valve, Female Thread Nickel-plated brass or stainless steel, NBR A A HEX L L1 D Version G1/4 95KSIW13BPN 19.0 56.0 10.0 23.0 Nickel-plated brass G1/4 95KSIW13RPN 19.0 56.0 10.0 23.0 Nickel-plated brass / AISI 303 G3/8 95KSIW17BPN 19.0 55.0 9.0 23.0 Nickel-plated brass G3/8 95KSIW17RPN 19.0 55.0 9.0 23.0 Nickel-plated brass / AISI 303 G1/2 95KSIW21BPN 24.0 58.0 12.0 23.0 Nickel-plated brass G1/2 95KSIW21RPN 24.0 58.0 12.0 23.0 Nickel-plated brass / AISI 303 318 Nominal Diameter 7.4 = 43 mm² Series 95 - Breathing Air Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / AISI 303 or nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.700 l/min. inlet pressure 6 bar, pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. This coupling system has been developed specifically for the area of air breathing apparatus. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. Additional safety locking system. This safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Profile cannot be interconnected with the 96KS series. Tested according DIN EN 14593. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KSBreathing Air Dust Protections (P. 357) for Coupling Part.-No. SK23S

RkJQdWJsaXNoZXIy MzYzNzg=