Single Shut-Off 25SSAK Plug without valve, Male Thread Zinc-plated steel A HEX L L1 R1/4 25SSAK13SXZ 14.0 37.0 12.0 R3/8 25SSAK17SXZ 17.0 37.0 12.0 R1/2 25SSAK21SXZ 22.0 43.0 17.0 25SSIW Plug without valve, Female Thread Zinc-plated steel A HEX L L1 G1/4 25SSIW13SXZ 17.0 33.0 9.0 G3/8 25SSIW17SXZ 19.0 33.0 9.0 25SSTF Plug without valve, Hose Barb Zinc-plated steel A L L1 D 9 25SSTF09SXZ 48.0 25.0 12.0 Double Shut-off 25KDAK Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D R1/4 25KDAK13BPN 19.0 60.0 12.0 30.0 R3/8 25KDAK17BPN 19.0 60.0 12.0 30.0 R1/2 25KDAK21BPN 22.0 61.0 17.0 30.0 Double Shut-off 25KDIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/4 25KDIW13BPN 19.0 56.0 10.0 30.0 G3/8 25KDIW17BPN 19.0 55.0 9.0 30.0 G1/2 25KDIW21BPN 24.0 58.0 12.0 30.0 25KDTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 6 25KDTF06BPN 19.0 74.0 25.0 30.0 8 25KDTF08BPN 19.0 74.0 25.0 30.0 9 25KDTF09BPN 19.0 74.0 25.0 30.0 10 25KDTF10BPN 19.0 74.0 25.0 30.0 13 25KDTF13BPN 19.0 74.0 25.0 30.0 25SDAW Plug with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 G1/4 25SDAW13MPN 22.0 43.0 9.0 G3/8 25SDAW17MPN 22.0 43.0 9.0 G1/2 25SDAW21MPN 22.0 46.0 12.0 25SDIW Plug with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 G1/4 25SDIW13MPN 22.0 43.0 10.0 G3/8 25SDIW17MPN 22.0 43.0 9.0 G1/2 25SDIW21MPN 24.0 46.0 12.0 25SDTF Plug with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 6 25SDTF06MPN 21.0 60.0 25.0 8 25SDTF08MPN 21.0 60.0 25.0 9 25SDTF09MPN 21.0 60.0 25.0 10 25SDTF10MPN 21.0 60.0 25.0 13 25SDTF13MPN 21.0 60.0 25.0 Level 3 reduit 317 02 // Couplings Safety Series 25 Series 25 - Safety
RkJQdWJsaXNoZXIy MzYzNzg=