Single Shut-Off 25KSAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 25KSAK13SPN 19.0 60.0 12.0 23.0 R3/8 25KSAK17SPN 19.0 60.0 12.0 23.0 R1/2 25KSAK21SPN 22.0 61.0 17.0 23.0 25KSIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 25KSIW13SPN 19.0 56.0 10.0 23.0 G3/8 25KSIW17SPN 19.0 55.0 9.0 23.0 G1/2 25KSIW21SPN 24.0 58.0 12.0 23.0 Single Shut-Off 25KSTF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 25KSTF06SPN 19.0 74.0 25.0 23.0 8 25KSTF08SPN 19.0 74.0 25.0 23.0 9 25KSTF09SPN 19.0 74.0 25.0 23.0 10 25KSTF10SPN 19.0 74.0 25.0 23.0 13 25KSTF13SPN 19.0 74.0 25.0 23.0 316 Nominal Diameter 7.8 = 48 mm² Series 25 - Safety * maximum static working pressure with design factor 4 to 1. Safety coupling with UltraFlo-Valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve) and long service life even with the harshest use. Additional safety locking system. This safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. The brass version has been developed specifically for use with water in the pressure range up to 35 bar. - Available on request: • in brass material with and without nickel plating • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar (Brass-Version) up to 70 bar (with steel body and steel sleeve) Material: • Coupling: Brass / steel or brass • Plug: Zinc plated steel or brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.800 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 28 l/min. pressure drop 0.5 bar KS Single Shut-Off Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 710 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7.1 l/min. pressure drop 0.5 bar KDDouble Shut-Off
RkJQdWJsaXNoZXIy MzYzNzg=