Parker Legris Rectus : Distribution Catalogue

Level 3 reduit Single Shut-Off 21KSAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G1/8 21KSAW10MPN 14.0 36.0 7.0 16.0 G1/4 21KSAW13MPN 17.0 38.0 9.0 16.0 G3/8 21KSAW17MPN 19.0 38.0 9.0 16.0 21KSIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/8 21KSIW10MPN 14.0 36.0 9.0 16.0 G1/4 21KSIW13MPN 17.0 38.0 9.0 16.0 G3/8 21KSIW17MPN 19.0 38.0 9.0 16.0 Single Shut-Off 21KSTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 4 21KSTF04MPN 14.0 46.0 17.0 16.0 5 21KSTF05MPN 14.0 46.0 17.0 16.0 6 21KSTF06MPN 14.0 46.0 17.0 16.0 8 21KSTF08MPN 14.0 46.0 17.0 16.0 9 21KSTF09MPN 14.0 46.0 17.0 16.0 10 21KSTF10MPN 14.0 46.0 17.0 16.0 313 02 // Couplings Safety Series 21 Nominal Diameter 5 = 20 mm² Series 21 - Safety * maximum static working pressure with design factor 4 to 1. Mini industrial coupling with the world’s most popular profile in this nominal diameter. Above average flow performance for liquid and gaseous media. It also uses an additional safety locking system. This prevents unintentional disconnection. When being disconnected, the plug must first be pushed further into the coupling before it can be disconnected. Series 21 in brass material without nickel plating and with additional end connections available on request. - Available on request: • in brass material without nickel plating • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 550 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7 l/min. pressure drop 0.5 bar KS Single Shut-Off Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 310 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 2.7 l/min. pressure drop 0.5 bar KDDouble Shut-Off Dust Protections (P. 357) for Coupling Part.-No. SK16S

RkJQdWJsaXNoZXIy MzYzNzg=