Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 311 02 // Couplings Flat sealing Series 200 Nominal Diameter 3-12 Series 200 - Dry-break - Cartridge Couplings Dry-Break 200KLIWEK Coupler with valve, Female Thread Stainless Steel AISI 316 L, FKM DN A L D 3.0 G1/16 203KLIW08EVXEK 23.0 11.0 4.0 G1/8 204KLIW10EVXEK 35.0 16.0 6.0 G1/4 206KLIW13EVXEK 54.0 21.0 9.0 G3/8 209KLIW17EVXEK 59.0 25.0 12.0 G1/2 212KLIW21EVXEK 71.0 32.0 Dry-Break 200SLIWEK Plug with valve, Female Thread Stainless Steel AISI 316 L, FKM DN A L L1 D D1 3.0 G1/16 203SLIW08EVXEK 30.0 12.0 11.0 5.3 4.0 G1/8 204SLIW10EVXEK 42.0 15.0 16.0 8.4 6.0 G1/4 206SLIW13EVXEK 51.0 19.0 21.0 12.5 9.0 G3/8 209SLIW17EVXEK 56.0 26.0 25.0 17.0 12.0 G1/2 212SLIW21EVXEK 70.0 28.0 30.0 20.0 * maximum static working pressure with design factor 4 to 1. Dry-break cartridge couplings without locking mechanism made of stainless steel. Available in five different sizes for modular block/ plate assembly in sensitive environments. Different coupling sizes can be combined to one multicoupling depending on the application requirements. Working Pressure*: up to 15 bar Material: • Coupling: Nickel plated brass or Stainless Steel • Plug: Nickel plated brass or Stainless Steel • Seals: NBR or FKM Working Temperature: -20°C up to +100°C (NBR) -15°C bis +200°C (FKM) Flow Rate Water: • Series 203: 1.2 l/min. • Series 204: 4.5 l/min. • Series 206: 8.9 l/min. • Series 209: 27 l/min. • Series 212: 32l/min. pressure drop 0.5 bar KLDry-break

RkJQdWJsaXNoZXIy MzYzNzg=