Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 309 02 // Couplings Accessories Dry-Break 200KLAW Coupler with valve, Male Thread Nickel-plated brass or stainless steel, NBR or FKM DN A HEX L L1 D Version 4.0 G1/8 204KLAW10MPN 14.0 45.0 7.0 19.0 Nickel-plated brass 4.0 G1/8 204KLAW10EVX 14.0 45.0 7.0 19.0 AISI 316L 4.0 G1/4 204KLAW13MPN 17.0 47.0 9.0 19.0 Nickel-plated brass 4.0 G1/4 204KLAW13EVX 17.0 47.0 9.0 19.0 AISI 316L 6.0 G3/8 206KLAW17MPN 22.0 69.0 9.0 25.5 Nickel-plated brass 6.0 G3/8 206KLAW17EVX 22.0 69.0 9.0 25.5 AISI 316L 6.0 G1/2 206KLAW21MPN 22.0 72.0 12.0 25.5 Nickel-plated brass 6.0 G1/2 206KLAW21EVX 24.0 72.0 12.0 25.5 AISI 316L Dry-Break 200KLIW Coupler with valve, Female Thread Nickel-plated brass or stainless steel, NBR or FKM DN A HEX L L1 D Version 4.0 G1/8 204KLIW10MPN 14.0 45.0 9.0 19.0 Nickel-plated brass 4.0 G1/8 204KLIW10EVX 14.0 45.0 9.0 19.0 AISI 316L 4.0 G1/4 204KLIW13MPN 17.0 47.0 9.0 19.0 Nickel-plated brass 4.0 G1/4 204KLIW13EVX 17.0 47.0 9.0 19.0 AISI 316L 6.0 G3/8 206KLIW17MPN 22.0 69.0 7.0 25.5 Nickel-plated brass 6.0 G3/8 206KLIW17EVX 22.0 69.0 9.0 25.5 AISI 316L 6.0 G1/2 206KLIW21MPN 24.0 72.0 10.0 25.5 Nickel-plated brass 6.0 G1/2 206KLIW21EVX 24.0 72.0 12.0 25.5 AISI 316L 9.0 G1/2 209KLIW21MPN 27.0 92.0 14.0 33.0 Nickel-plated brass 9.0 G1/2 209KLIW21EVX 27.0 92.0 16.0 33.0 AISI 316L 9.0 G3/4 209KLIW26MPN 32.0 94.0 14.0 33.0 Nickel-plated brass 9.0 G3/4 209KLIW26EVX 32.0 94.0 16.0 33.0 AISI 316L Nominal Diameter 4/6/9 Series 200 - Dry-break * maximum static working pressure with design factor 4 to 1. Dry-break coupling system for applications in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media. Coupling system with single-hand operation, extremely low leakage rates and minimal dead space volume. Absolutely no air pockets when coupling and only a barely noticeable film of the medium being channelled on the valve bodies when uncoupling. Ergonomic sleeve design. Low coupling forces. Valve body protected by collar design. - Available on request: • other seals for different temperature ranges and fluids Working Pressure*: up to 15 bar Material: • Coupling: Nickel plated brass or AISI 316L • Plug: Nickel plated brass or AISI316L • Seals: NBR or FKM Working Temperature: -20°C up to +100°C (NBR) -15°C bis +200°C (FKM) Flow Rate Water: • Series 204: 4.5 l/min. • Series 206: 8.9 l/min. • Series 209: 27 l/min. pressure drop 0.5 bar KL Dry-break Series 204 (50%) Series 206 (50%) Series 209 (50%) Flat sealing Series 200

RkJQdWJsaXNoZXIy MzYzNzg=