Level 3 reduit 307 02 // Couplings Thermoplastic Series 70 Double Shut-off 70KBIW Coupler with valve, Female Thread POM, NBR Size A HEX L L1 D max. Working Pressure 1/8’’ G1/8 71KBIW10DPX 14.0 48.5 7.0 25.0 15 1/4’’ G1/4 72KBIW13DPX 19.0 57.5 10.0 29.0 15 3/8’’ G3/8 73KBIW17DPX 22.0 64.0 11.5 35.0 15 1/2’’ G1/2 74KBIW21DPX 27.0 76.0 16.0 44.5 10 3/4’’ G3/4 75KBIW26DPX 34.0 96.0 24.0 55.0 10 1’’ G1 76KBIW33DPX 41.0 105.5 24.0 62.0 10 Double Shut-off 70SBIW Plug with valve, Female Thread POM, NBR Size A HEX L L1 max. Working Pressure 1/8’’ G1/8 71SBIW10DPX 14.0 29.5 7.0 15 1/4’’ G1/4 72SBIW13DPX 19.0 35.0 10.0 15 3/8’’ G3/8 73SBIW17DPX 22.0 39.0 11.5 15 1/2’’ G1/2 74SBIW21DPX 27.0 48.0 16.0 10 3/4’’ G3/4 75SBIW26DPX 36.0 60.0 24.0 10 1’’ G1 76SBIW33DPX 41.0 56.0 24.0 10 Nominal Diameter 4.3 - 20 Series 70 - Thermoplastic * maximum static working pressure with design factor 4 to 1. Coupling range in sizes from 1/4" to 1" with plug profile in accordance with ISO 7241-1 series B. Particularly suitable for use with liquid media. Coupling system with two-hand operation, i.e. the locking sleeve must be pushed back manually when coupling. The coupling range stands out for its high flow rates against a low pressure drop. - Available valve type: • Double Shut-off ISO 7241-1 B Profile Series 72 (50%) Series 73 (50%) Series 74 (50%) Series 75 (50%) Series 76 (50%) Working Pressure*: see table Material: • Coupling: POM white • Plug: POM white • Seals: NBR Working Temperature: -20°C up to +90°C (NBR) Flow Rate Water: • Series 72: 9 l/min. • Series 73: 17 l/min. • Series 74: 33 l/min. • Series 75: 79 l/min. • Series 76: 117 l/min. pressure drop 0.5 bar RectuPOM
RkJQdWJsaXNoZXIy MzYzNzg=