Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 305 02 // Couplings Thermoplastic Series 48 Series 48 - Thermoplastic Single Shut-Off Double Shut-off 48SFAW Plug without valve, Male Thread G3/8 21 38.5 9 Standard 48SFAW17DXX 48SFAW17FXX 48SFIW Plug without valve, Female Thread G3/8 21 35.5 10 Standard 48SFIW17DXX 48SFIW17FXX G3/8 21 35.5 10 Red 48SFIW17DXXR 48SFIW17FXXR G3/8 21 35.5 10 Blue 48SFIW17DXXB 48SFIW17FXXB 48SFTF Plug without valve, Hose Barb 9 47 22 18 Standard 48SFTF09DXX 48SFTF09FXX 48SBAW Plug with valve, Male Thread G1/4 21 55 9 Standard 48SBAW13DPX 48SBAW13FVX 48SBAW13DPX G1/4 21 55 9 Red 48SBAW13DPXR 48SBAW13FVXR 48SBAW13DPX G1/4 21 55 9 Blue 48SBAW13DPXB 48SBAW13FVXB 48SBAW13DPX G3/8 21 51.5 9 Standard 48SBAW17DPX 48SBAW17FVX 48SBAW17FVP G3/8 21 51.5 9 Red 48SBAW17DPXR 48SBAW17FVXR 48SBAW17FVPR G3/8 21 51.5 9 Blue 48SBAW17DPXB 48SBAW17FVXB 48SBAW17FVPB G1/2 21 58 12 Standard 48SBAW21DPX 48SBAW21FVX 48SBAW21FVP G1/2 21 58 12 Red 48SBAW21DPXR 48SBAW21FVXR 48SBAW21FVPR G1/2 21 58 12 Blue 48SBAW21DPXB 48SBAW21FVXB 48SBAW21FVPB Connection A HEX L L1 D Color Sleeve Part Number POM Part Number CHEM Part Number CHEM+ Connection A HEX L L1 D Color Sleeve Part Number POM Part Number CHEM Part Number CHEM+

RkJQdWJsaXNoZXIy MzYzNzg=