Level 3 reduit 303 02 // Couplings Thermoplastic Series 48 Connection A HEX L L1 D Color Sleeve Part Number POM Part Number CHEM Part Number CHEM+ 48KBAW Coupler with valve, Male Thread G1/4 21 70.5 9 26 Standard 48KBAW13DPX 48KBAW13FVX 48KBAW13FVP G1/4 21 70.5 9 26 Red 48KBAW13DPXR 48KBAW13FVXR 48KBAW13FVPR G1/4 21 70.5 9 26 Blue 48KBAW13DPXB 48KBAW13FVXB 48KBAW13FVPB G3/8 21 67 9 26 Standard 48KBAW17DPX 48KBAW17FVX 48KBAW17FVP G3/8 21 67 9 26 Red 48KBAW17DPXR 48KBAW17FVXR 48KBAW17FVPR G3/8 21 67 9 26 Blue 48KBAW17DPXB 48KBAW17FVXB 48KBAW17FVPB G1/2 21 73.5 12 26 Standard 48KBAW21DPX 48KBAW21FVX 48KBAW21FVP G1/2 21 73.5 12 26 Red 48KBAW21DPXR 48KBAW21FVXR 48KBAW21FVPR G1/2 21 73.5 12 26 Blue 48KBAW21DPXB 48KBAW21FVXB 48KBAW21FVPB Nominal Diameter 7 = 38 mm² Series 48 - Thermoplastic * maximum static working pressure with design factor 4 to 1. Coupling series made of POM and PVDF has been developed for use in the medical, chemical, food handling, pharmaceutical and laboratory technology industries. The system is also available in a solid plastic design (RectuChem+). Here the metal springs are replaced by springs made of PEEK, an extremely resistant synthetic material. Coupling system with single-hand operation. The color coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available with no valve for a straightthrough system. - Available valve types: • Single Shut-off • Double Shut-off Double Shut-Off Working Pressure*: up to 10 bar (POM, at 20°C) Material: • Coupling: POM black • Plug: POM black • Seals: NBR Working Temperature: -20°C up to +80°C (POM) Flow Rate Air: • Single Shut-Off: 1.100 l/min. • Double Shut-Off: 770 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: • Single Shut-Off: 17 l/min. • Double Shut-Off: 12 l/min. pressure drop 0.5 bar RectuPOM Working Pressure*: up to 8 bar (PVDF, with metal springs) Material: • Coupling: PVDF white • Plug: PVDF white • Seals: FKM Working Temperature: -20°C up to +120°C (PVDF) Flow Rate Air: • Single Shut-Off: 1.100 l/min. • Double Shut-Off: 770 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: • Single Shut-Off: 17 l/min. • Double Shut-Off: 12 l/min. pressure drop 0.5 bar RectuChem Working Pressure*: 1-8 bar (PVDF, with PEEK-spring) Material: • Coupling: PVDF white, PEEKspring • Plug: PVDF white, PEEK-spring • Seals: FKM Working Temperature: -20°C up to +120°C (PVDF) Flow Rate Air: • Double Shut-Off: 770 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: • Double Shut-Off: 12 l/min. pressure drop 0.5 bar RectuChem+ Single Shut-Off / Double Shut-off
RkJQdWJsaXNoZXIy MzYzNzg=