Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 301 02 // Couplings Thermoplastic Series 21 Series 21 - Thermoplastic Single Shut-Off / Double Shut-off Connection A HEX HEX1 L L1 L2 D B G Color Sleeve Part Number POM Part Number CHEM 21SBAW Plug with valve, Male Thread G1/8 17 36 7 Blue 21SBAW10DPXB 21SBAW10FVXB G1/8 17 36 7 Red 21SBAW10DPXR 21SBAW10FVXR G1/8 17 36 7 Standard 21SBAW10DPX 21SBAW10FVX G1/4 17 38 7 Blue 21SBAW13DPXB 21SBAW13FVXB G1/4 17 38 7 Red 21SBAW13DPXR 21SBAW13FVXR G1/4 17 38 7 Standard 21SBAW13DPX 21SBAW13FVX 21SBIW Plug with valve, Female Thread G1/8 17 39 8 Blue 21SBIW10DPXB 21SBIW10FVXB G1/8 17 39 8 Red 21SBIW10DPXR 21SBIW10FVXR G1/8 17 39 8 Standard 21SBIW10DPX 21SBIW10FVX G1/4 17 42 10 Blue 21SBIW13DPXB 21SBIW13FVXB G1/4 17 42 10 Red 21SBIW13DPXR 21SBIW13FVXR G1/4 17 42 10 Standard 21SBIW13DPX 21SBIW13FVX 21SBKO Plug with valve, with Plastic Hose Connection 4 x 6 17 42 7 6 Blue 21SBKO06DPXB 21SBKO06FVXB 4 x 6 17 42 7 6 Red 21SBKO06DPXR 21SBKO06FVXR 4 x 6 17 42 7 6 Standard 21SBKO06DPX 21SBKO06FVX 6 x 8 17 42 7 6 Blue 21SBKO08DPXB 21SBKO08FVXB 6 x 8 17 42 7 6 Red 21SBKO08DPXR 21SBKO08FVXR 6 x 8 17 42 7 6 Standard 21SBKO08DPX 21SBKO08FVX

RkJQdWJsaXNoZXIy MzYzNzg=