300 21SFTF Plug without valve, Hose Barb 4 32 17 Standard 21SFTF04DXX 21SFTF04FXX 6 32 17 Standard 21SFTF06DXX 21SFTF06FXX 21SFAW Plug without valve, Male Thread G1/4 17 28 9 Standard 21SFAW13DXX 21SFAW13FXX Connection A HEX HEX1 L L1 L2 D B G Color Sleeve Part Number POM Part Number CHEM Connection A HEX HEX1 L L1 L2 D B G Color Sleeve Part Number POM Part Number CHEM 21KBTS Coupler with valve, Panel Mount with Hose Barb with tapered sleeve 4 17 14.0 74 17 14 25.5 4.0 M10x1 Standard 21KBTS04DPX 21KBTS04FVX 6 17 14.0 74 17 14 25.5 4.0 M10x1 Standard 21KBTS06DPX 21KBTS06FVX 21KBTS Coupler with valve, Panel Mount with Hose Barb with cylindrical sleeve 4 17 14.0 74 17 14 21 4.0 M10x1 Blue 21KBTS04DPXGB 21KBTS04FVXGB 4 17 14.0 74 17 14 21 4.0 M10x1 Red 21KBTS04DPXGR 21KBTS04FVXGR 4 17 14.0 74 17 14 21 4.0 M10x1 Standard 21KBTS04DPXG 21KBTS04FVXG 6 17 17.0 74 17 14 21 4.0 M12x1 Blue 21KBTS06DPXGB 21KBTS06FVXGB 6 17 17.0 74 17 14 21 4.0 M12x1 Red 21KBTS06DPXGR 21KBTS06FVXGR 6 17 17.0 74 17 14 21 4.0 M12x1 Standard 21KBTS06DPXG 21KBTS06FVXG Single Shut-Off 21SFIW Plug without valve, Female Thread G1/4 17 25 9 Blue 21SFIW13DXXB 21SFIW13FXXB G1/4 17 25 9 Red 21SFIW13DXXR 21SFIW13FXXR G1/4 17 25 9 Standard 21SFIW13DXX 21SFIW13FXX Series 21 - Thermoplastic Single Shut-Off / Double Shut-off
RkJQdWJsaXNoZXIy MzYzNzg=