298 Connection A HEX HEX1 L L1 L2 D B G Color Sleeve Part Number POM Part Number CHEM 21KBIW Coupler with valve, Female Thread with tapered sleeve G1/8 17 53 8 25.5 Standard 21KBIW10DPX 21KBIW10FVX G1/4 17 39 9 25.5 Standard 21KBIW13DPX 21KBIW13FVX 21KBIW Coupler with valve, Female Thread with cylindrical sleeve G1/8 17 53 8 21 Blue 21KBIW10DPXGB 21KBIW10FVXGB G1/8 17 53 8 21 Red 21KBIW10DPXGR 21KBIW10FVXGR G1/8 17 53 8 21 Standard 21KBIW10DPXG 21KBIW10FVXG G1/4 17 39 9 21 Blue 21KBIW13DPXGB 21KBIW13FVXGB G1/4 17 39 9 21 Red 21KBIW13DPXGR 21KBIW13FVXGR G1/4 17 39 9 21 Standard 21KBIW13DPXG 21KBIW13FVXG 21KBKE Coupler with valve, Panel Mount for Plastic Hose Connection for Front Panel Installation 4 x 6 17 27.0 56 7 20.5 28 7.0 M25x1 Standard 21KBKE06DPX 21KBKE06FVX 6 x 8 17 27.0 56 7 20.5 28 7.0 M25x1 Standard 21KBKE08DPX 21KBKE08FVX 21KBKO Coupler with valve, with Plastic Hose Connection with tapered sleeve 4 x 6 17 56 6 7 25.5 M10x1 Standard 21KBKO06DPX 21KBKO06FVX 6 x 8 17 56 6 7 25.5 M12x1 Standard 21KBKO08DPX 21KBKO08FVX 21KBKO Coupler with valve, with Plastic Hose Connection with cylindrical sleeve 4 x 6 17 56 6 7 21 Blue 21KBKO06DPXGB 21KBKO06FVXGB 4 x 6 17 56 6 7 21 Red 21KBKO06DPXGR 21KBKO06FVXGR 4 x 6 17 56 6 7 21 Standard 21KBKO06DPXG 21KBKO06FVXG 6 x 8 17 56 6 7 21 Blue 21KBKO08DPXGB 21KBKO08FVXGB 6 x 8 17 56 6 7 21 Red 21KBKO08DPXGR 21KBKO08FVXGR 6 x 8 17 56 6 7 21 Standard 21KBKO08DPXG 21KBK008FVXR Series 21 - Thermoplastic Single Shut-Off / Double Shut-off
RkJQdWJsaXNoZXIy MzYzNzg=