297 02 // Couplings Connection A HEX HEX1 L L1 L2 D B G Color Sleeve Part Number POM Part Number CHEM 21KBAW Coupler with valve, Male Thread with tapered sleeve G1/8 17 50 7 25.5 Standard 21KBAW10DPX 21KBAW10FVX G1/4 17 50 7 25.5 Standard 21KBAW13DPX 21KBAW13FVX 21KBAW Coupler with valve, Male Thread with cylindrical sleeve G1/8 17 50 7 21 Blue 21KBAW10DPXGB 21KBAW10FVXGB G1/8 17 50 7 21 Red 21KBAW10DPXGR 21KBAW10FVXGR G1/8 17 50 7 21 Standard 21KBAW10DPXG 21KBAW10FVXG G1/4 17 50 7 21 Blue 21KBAW13DPXGB 21KBAW13FVXGB G1/4 17 50 7 21 Red 21KBAW13DPXGR 21KBAW13FVXGR G1/4 17 50 7 21 Standard 21KBAW13DPXG 21KBAW13FVXG Nominal Diameter 5 = 20 mm² Series 21 - Thermoplastic Working Pressure*: up to 10 bar (POM, at 20°C) Material: • Coupling: POM black • Plug: POM black • Seals: NBR Working Temperature: -20°C up to +80°C (POM) Flow Rate Air: • Single Shut-Off: 550 l/min. • Double Shut-Off: 310 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: • Single Shut-Off: 7 l/min. • Double Shut-Off: 2.7 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Mini industrial coupling in plastics POM and PVDF with the world’s most popular profile in this nominal diameter. Above average flow performance for liquid and gaseous media. Coupling system with single-hand operation. This new type of plastic locking system with handy sleeve considerably expands the applications of this series. Two sleeve forms - tapered and cylindrical, where the tapered sleeve form facilitates handling with gloves. The color coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. - Available valve types: • Single Shut-off • Double Shut-off RectuPOM Working Pressure*: up to 8 bar (PVDF, at 20°C) Material: • Coupling: PVDF white • Plug: PVDF white • Seals: FKM Working Temperature: -20°C up to +120°C (PVDF) Flow Rate Air: • Single Shut-Off: 550 l/min. • Double Shut-Off: 310 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: • Single Shut-Off: 7 l/min. • Double Shut-Off: 2.7 l/min. pressure drop 0.5 bar Double Shut-Off RectuChem Thermoplastic Series 21 Single Shut-Off / Double Shut-off
RkJQdWJsaXNoZXIy MzYzNzg=