Level 3 reduit 293 02 // Couplings Stainless Steel Series 27 Nominal Diameter 10 = 80 mm² Series 27 - Stainless Steel Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 2.400 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 31 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. 1/2" Universal industrial coupling with standard European profile for use with large pneumatic consumers. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. The series stands out for its robust design, extremely high flow and long service life even with the harshest use. The collar design minimises damage to the valve body. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 950 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 14 l/min. pressure drop 0.5 bar KBDouble Shut-Off Dust Protections (P. 357) for Coupling Part.-No. SK27S Single Shut-Off 27KAAW Coupler with valve, Male Thread Stainless Steel, FKM A HEX L L1 D Version G3/8 27KAAW17RVX 24.0 58.0 9.0 27.0 AISI 303 G3/8 27KAAW17EVX 24.0 58.0 9.0 27.0 AISI 316L G1/2 27KAAW21RVX 24.0 60.0 12.0 27.0 AISI 303 G1/2 27KAAW21EVX 24.0 60.0 12.0 27.0 AISI 316L G3/4 27KAAW26RVX 32.0 61.0 16.0 27.0 AISI 303 G3/4 27KAAW26EVX 32.0 61.0 16.0 27.0 AISI 316L Single Shut-Off 27KAIW Coupler with valve, Female Thread Stainless Steel, FKM A HEX L L1 D Version G3/8 27KAIW17RVX 24.0 56.0 11.0 27.0 AISI 303 G3/8 27KAIW17EVX 24.0 56.0 11.0 27.0 AISI 316L G1/2 27KAIW21RVX 24.0 56.0 12.0 27.0 AISI 303 G1/2 27KAIW21EVX 24.0 56.0 12.0 27.0 AISI 316L G3/4 27KAIW26RVX 32.0 60.0 16.0 27.0 AISI 303 G3/4 27KAIW26EVX 32.0 60.0 16.0 27.0 AISI 316L
RkJQdWJsaXNoZXIy MzYzNzg=