290 Nominal Diameter 7.4 = 42 mm² Series 25 - Stainless Steel Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 1.800 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 28 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Universal industrial coupling with standard European profile for use with gaseous, liquid and aggressive media. Coupling system with singlehand operation. High Flow valve for optimum flow and low pressure drop. The series stands out for its robust design and long service life even with the harshest use. The collar design minimises damage to the valve body. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 710 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7.1 l/min. pressure drop 0.5 bar KBDouble Shut-Off Dust Protections (P. 357) for Coupling Part.-No. SK23S for Plug Part.-No. SK12S Single Shut-Off 25KAAW Coupler with valve, Male Thread Stainless Steel, FKM A HEX L L1 D Version G1/4 25KAAW13RVX 19.0 60.0 10.5 23.0 AISI 303 G1/4 25KAAW13EVX 19.0 60.0 10.5 23.0 AISI 316L G3/8 25KAAW17RVX 19.0 58.0 9.0 23.0 AISI 303 G3/8 25KAAW17EVX 19.0 58.0 9.0 23.0 AISI 316L G1/2 25KAAW21RVX 24.0 61.0 12.0 23.0 AISI 303 G1/2 25KAAW21EVX 24.0 61.0 12.0 23.0 AISI 316L Single Shut-Off 25KAIW Coupler with valve, Female Thread Stainless Steel, FKM A HEX L L1 D Version G1/4 25KAIW13RVX 19.0 56.0 10.0 23.0 AISI 303 G1/4 25KAIW13EVX 19.0 56.0 10.0 23.0 AISI 316L G3/8 25KAIW17RVX 19.0 55.0 9.0 23.0 AISI 303 G3/8 25KAIW17EVX 19.0 55.0 9.0 23.0 AISI 316L G1/2 25KAIW21RVX 24.0 58.0 12.0 23.0 AISI 303 G1/2 25KAIW21EVX 24.0 58.0 12.0 23.0 AISI 316L
RkJQdWJsaXNoZXIy MzYzNzg=