286 Single Shut-Off 21KAAW Coupler with valve, Male Thread Stainless Steel, FKM A HEX L L1 D Version G1/8 21KAAW10RVX 14.0 36.0 7.0 16.0 AISI 303 G1/8 21KAAW10EVX 14.0 36.0 7.0 16.0 AISI 316L G1/4 21KAAW13RVX 17.0 38.0 9.0 16.0 AISI 303 G1/4 21KAAW13EVX 17.0 38.0 9.0 16.0 AISI 316L G3/8 21KAAW17RVX 19.0 38.0 9.0 16.0 AISI 303 G3/8 21KAAW17EVX 19.0 38.0 9.0 16.0 AISI 316L Single Shut-Off 21KAIW Coupler with valve, Female Thread Stainless Steel, FKM A HEX L L1 D Version G1/8 21KAIW10RVX 14.0 36.0 9.0 16.0 AISI 303 G1/8 21KAIW10EVX 14.0 36.0 9.0 16.0 AISI 316L G1/4 21KAIW13RVX 17.0 38.0 9.0 16.0 AISI 303 G1/4 21KAIW13EVX 17.0 38.0 9.0 16.0 AISI 316L G3/8 21KAIW17RVX 19.0 38.0 9.0 16.0 AISI 303 G3/8 21KAIW17EVX 19.0 38.0 9.0 16.0 AISI 316L Nominal Diameter 5 = 20 mm² Series 21 - Stainless Steel Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 550 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Mini industrial coupling with the world’s most popular profile in this nominal diameter. Above average flow performance for liquid and gaseous media. Coupling system with single-hand operation. Small dimensions and large bandwidth in materials and valve variants. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 310 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 2.7 l/min. pressure drop 0.5 bar KBDouble Shut-Off Dust Protections (P. 357) for Coupling Part.-No. SK16S
RkJQdWJsaXNoZXIy MzYzNzg=