284 Nominal Diameter 3 = 7 mm² Series 303 - Stainless Steel * maximum static working pressure with design factor 4 to 1. Mini industrial coupling with plug profile according to ISO 6150 C. Popular profile in analytical and medical technology. Above average flow rate performance for liquid and gaseous media. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids ISO C Profile Working Pressure*: up to 35 bar Material: • Coupling: AISI 316 L • Plug: AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 160 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Air: 2.2 l/min. pressure drop 0.5 bar KBDouble Shut-Off Double Shut-off 303KBAW Coupler with valve, Male Thread Stainless Steel AISI 316 L, FKM A HEX L L1 D G1/8 303KBAW10EVX 14.0 43.0 7.0 18.0 G1/4 303KBAW13EVX 17.0 45.0 9.0 18.0 303KBIW Coupler with valve, Female Thread Stainless Steel AISI 316 L, FKM A HEX L L1 D G1/8 303KBIW10EVX 14.0 43.0 9.0 18.0 G1/4 303KBIW13EVX 17.0 45.0 9.0 18.0 Double Shut-off 303KBKO Coupler with valve, with Plastic Hose Connection Stainless Steel AISI 316 L, FKM A HEX G L L1L2 D 4 x 6 303KBKO06EVX 14.0 M10x 1 49.0 7.0 6.0 18.0 6 x 8 303KBKO08EVX 14.0 M12x1 49.0 7.0 6.0 18.0 303SBAW Plug with valve, Male Thread Stainless Steel AISI 316 L, FKM A HEX L L1 G1/8 303SBAW10EVX 14.0 48.5 7.0 G1/4 303SBAW13EVX 17.0 50.5 9.0
RkJQdWJsaXNoZXIy MzYzNzg=