Level 3 reduit 281 02 // Couplings Series 20 - Stainless Steel Stainless Steel Series 20 Single Shut-Off 20KAA Coupler with valve, Male Thread Stainless Steel, FKM A HEX L L1 D Version M5 20KAAM05RVX 9.0 26.0 5.0 10.0 AISI 303 M5 20KAAM05EVX 9.0 26.0 5.0 10.0 AISI 316L G1/8 20KAAW10RVX 11.0 28.0 7.0 10.0 AISI 303 G1/8 20KAAW10EVX 11.0 28.0 7.0 10.0 AISI 316L Single Shut-Off 20KAI Coupler with valve, Female Thread Stainless Steel, FKM A HEX L L1 D Version M5 20KAIM05RVX 9.0 25.0 5.0 10.0 AISI 303 M5 20KAIM05EVX 9.0 25.0 5.0 10.0 AISI 316L G1/8 20KAIW10RVX 12.0 28.0 7.0 10.0 AISI 303 G1/8 20KAIW10EVX 12.0 28.0 7.0 10.0 AISI 316L 20KATF Coupler with valve, Hose Barb Stainless Steel, FKM A L L1 D Version 4 20KATF04RVX 35.0 13.0 10.0 AISI 303 4 20KATF04EVX 35.0 13.0 10.0 AISI 316L 5 20KATF05RVX 35.0 13.0 10.0 AISI 303 20KAKO Coupler with valve, with Plastic Hose Connection Stainless Steel, FKM A HEX G L L1 L2 D Version 3 x 4 20KAKO04RVX 9.0 M7x0.5 34.0 7.0 5.0 10.0 AISI 303 3 x 4 20KAKO04EVX 9.0 M7x0.5 34.0 7.0 5.0 10.0 AISI 316L 3 x 5 20KAKO05RVX 9.0 M7x0.5 34.0 7.0 5.0 10.0 AISI 303 3 x 5 20KAKO05EVX 9.0 M7x0.5 34.0 7.0 5.0 10.0 AISI 316L 4 x 6 20KAKO06RVX 9.0 M8x0.5 34.0 7.0 5.0 10.0 AISI 303 4 x 6 20KAKO06EVX 9.0 M8x0.5 34.0 7.0 5.0 10.0 AISI 316L Nominal Diameter 2.7 = 6 mm² Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 165 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 1.5 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Mini industrial coupling with internationally used profile. Frequent use in medical technology and chemistry/pharmacy. Coupling system with single-hand operation. High flow despite small dimensions. Wide range of applications with different media. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: AISI 303 / AISI 316 L • Plug: AISI 303 / AISI 316 L • Seals: FKM Working Temperature: -15°C up to +200°C (FKM) Flow Rate Air: 130 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 1.2 l/min. pressure drop 0.5 bar KBDouble Shut-Off
RkJQdWJsaXNoZXIy MzYzNzg=