280 Nominal Diameter 4.3 - 20 Series 70 - Brass/Steel * maximum static working pressure with design factor 4 to 1. Coupling series in sizes 1/8" to 1" with plug profile compliant with ISO 7241-1 series B. Particularly suited to use with liquid media. Coupling system with two-hand operation, i.e. both hands are required when coupling/uncoupling. The coupling series stands out for its high flow rates against a low pressure drop. - Available on request: • other seals for different temperature ranges and fluids ISO 7241-1 B Profile Series 71 (50%) Series 72 (50%) Series 73 (50%) Series 74 (50%) Series 75 (50%) Series 76 (50%) Working Pressure*: see table Material: • Coupling: Brass • Plug: Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Water: • Series 71: 6 l/min. • Series 72: 9 l/min. • Series 73: 17 l/min. • Series 74: 33 l/min. • Series 75: 79 l/min. • Series 76: 117 l/min. pressure drop 0.5 bar KBDouble Shut-Off Double Shut-off 70KBIW Coupler with valve, Female Thread Brass, NBR Size A HEX L L1 D Version max. Working Pressure 1/8’’ G1/8 71KBIW10MPX 14.0 48.5 7.0 25.0 Brass 250 1/8’’ G1/8 71KBIW10MPN 14.0 48.5 7.0 25.0 Nickel-plated brass 250 1/4’’ G1/4 72KBIW13MPX 19.0 57.5 10.0 25.0 Brass 200 1/4’’ G1/4 72KBIW13MPN 19.0 57.5 10.0 25.0 Nickel-plated brass 200 3/8’’ G3/8 73KBIW17MPX 22.0 64.0 11.5 35.0 Brass 200 3/8’’ G3/8 73KBIW17MPN 22.0 64.0 11.5 35.0 Nickel-plated brass 200 1/2’’ G1/2 74KBIW21MPX 27.0 76.0 16.0 44.5 Brass 150 1/2’’ G1/2 74KBIW21MPN 27.0 76.0 16.0 44.5 Nickel-plated brass 150 3/4’’ G3/4 75KBIW26MPX 34.0 96.0 24.0 55.0 Brass 100 3/4’’ G3/4 75KBIW26MPN 34.0 96.0 24.0 55.0 Nickel-plated brass 100 1’’ G1 76KBIW33MPX 41.0 105.5 24.0 62.0 Brass 100 1’’ G1 76KBIW33MPN 41.0 105.5 24.0 62.0 Nickel-plated brass 100 Double Shut-off 70SBIW Plug with valve, Female Thread Brass, NBR Size A HEX L L1 Version max. Working Pressure 1/8’’ G1/8 71SBIW10MPX 14.0 29.5 7.0 Brass 250 1/8’’ G1/8 71SBIW10MPN 14.0 29.5 7.0 Nickel-plated brass 250 1/4’’ G1/4 72SBIW13MPX 19.0 35.0 10.0 Brass 200 1/4’’ G1/4 72SBIW13MPN 19.0 35.0 10.0 Nickel-plated brass 200 3/8’’ G3/8 73SBIW17MPX 22.0 39.0 11.5 Brass 200 3/8’’ G3/8 73SBIW17MPN 22.0 39.0 11.5 Nickel-plated brass 200 1/2’’ G1/2 74SBIW21MPX 27.0 48.0 16.0 Brass 150 1/2’’ G1/2 74SBIW21MPN 27.0 48.0 16.0 Nickel-plated brass 150 3/4’’ G3/4 75SBIW26MPX 36.0 60.0 24.0 Brass 100 3/4’’ G3/4 75SBIW26MPN 36.0 60.0 24.0 Nickel-plated brass 100 1’’ G1 76SBIW33MPX 41.0 65.0 24.0 Brass 100 1’’ G1 76SBIW33MPN 41.0 65.0 24.0 Nickel-plated brass 100
RkJQdWJsaXNoZXIy MzYzNzg=