278 Series 39 - Brass/Steel Single Shut-Off 39SFAW Plug without valve, Male Thread Nickel-plated brass A HEX L L1 G3/4 39SFAW26MXN 30.0 60.0 16.0 G1 39SFAW33MXN 34.0 65.0 19.0 39SFIW Plug without valve, Female Thread Nickel-plated brass A HEX L L1 G1 39SFIW33MXN 41.0 68.0 24.0 Double Shut-off 39SBAW Plug with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 G3/4 39SBAW26MPN 41.0 92.0 16.0 G1 39SBAW33MPN 41.0 95.0 19.0 39SBIW Plug with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 G3/4 39SBIW26MPN 41.0 96.0 19.0 G1 39SBIW33MPN 41.0 97.0 24.0 Double Shut-off 39SBTF Plug with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 19 39SBTF19MPN 41.0 114.0 36.0 25 39SBTF25MPN 41.0 124.0 48.0 Dry-Break 39KLAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G3/4 39KLAW26MPN 41.0 95.0 16.0 46.0 G1 39KLAW33MPN 41.0 98.0 19.0 46.0 39KLIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G3/4 39KLIW26MPN 41.0 99.0 20.0 46.0 G1 39KLIW33MPN 41.0 100.0 20.0 46.0 39KLTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 19 39KLTF19MPN 41.0 115.0 36.0 46.0 25 39KLTF25MPN 41.0 125.0 48.0 46.0
RkJQdWJsaXNoZXIy MzYzNzg=