Level 3 reduit 277 02 // Couplings Brass/Steel Series 39 Nominal Diameter 19 = 300 mm² * maximum static working pressure with design factor 4 to 1. Compact industrial coupling system in brass for use with numerous gaseous and liquid media. High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 9.000 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 125 l/min. pressure drop 0.5 bar KASingle Shut-Off American Profile Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 3.000 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 33 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 8 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Water: 33 l/min. pressure drop 0.5 bar KL Dry-break Single Shut-Off / Double Shut-off 39KBAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G3/4 39KBAW26MPN 41.0 95.0 16.0 46.0 G1 39KBAW33MPN 41.0 98.0 19.0 46.0 39KBIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G3/4 39KBIW26MPN 41.0 99.0 20.0 46.0 G1 39KBIW33MPN 41.0 100.0 20.0 46.0 Single Shut-Off / Double Shut-off 39KBTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 19 39KBTF19MPN 41.0 115.0 36.0 46.0 25 39KBTF25MPN 41.0 125.0 48.0 46.0 Series 39 - Brass/Steel
RkJQdWJsaXNoZXIy MzYzNzg=